Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N484-12LC

10GbE Pass-Through Cassette - (x12) LC Duplex

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 3.500 x 4.700
Unit Weight (lbs.)
0.3
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N484-12M12

40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )

More Info
Check Prices
OVERVIEW
Technology
Fiber
CONNECTIONS
Number of Ports
12
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 5.120 x 4.700
Unit Weight (lbs.)
0.3
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N484-12M24

100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )

More Info
Check Prices
OVERVIEW
Technology
Fiber
CONNECTIONS
Number of Ports
12
Side A - Connector 1
24-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
24-STRAND MTP/MPO (FEMALE)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 3.500 x 4.700
Unit Weight (lbs.)
0.3
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N484-12RJ

Cat6a Pass-Through Cassette - (x12) RJ45

More Info
Check Prices
OVERVIEW
Technology
Cat6a
CONNECTIONS
Number of Ports
12
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PHYSICAL
 
Unit Dimensions (hwd / in.)
1.200 x 5.120 x 4.700
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.