Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N482-3M8-LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
8-STRAND MTP/MPO (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
N482-3M8L12S

40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N482 Chassis

More Info
Check Prices
OVERVIEW
Technology
Singlemode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
8-STRAND MTP/MPO (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
N482-3M8L12S-B

40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 9/125

More Info
Check Prices
OVERVIEW
Technology
Singlemode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
8-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
Built-in Cables
Yes
N484-3M8-LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
8-STRAND MTP/MPO (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.