Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N482-1M24-LC12

100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
24-STRAND MTP/MPO (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 3.500 x 4.700
Unit Weight (lbs.)
0.53
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
N482-2M12-LC12

40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
12-STRAND MTP/MPO (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 3.500 x 4.700
Unit Weight (lbs.)
0.55
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
N482-3M8L12S

40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N482 Chassis

More Info
Check Prices
OVERVIEW
Technology
Singlemode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
8-STRAND MTP/MPO (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
N484-1M24-LC12

100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
24-STRAND MTP/MPO (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 3.500 x 4.700
Unit Weight (lbs.)
0.7
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.