Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N48K-15M8L60-B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex OM4 50/125 Multimode Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Breakout
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Side A - Connector 1
MTP/MPO (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Panel Style
Fiber Breakout
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Built-in Cables
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N48K-15M8L60S-B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex 9/125 Singlemode Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Breakout
Technology
Singlemode
 
CONNECTIONS
Side A - Connector 1
MTP/MPO (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Panel Style
Fiber Breakout
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Built-in Cables
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N48K-42M8L168-B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 42 MTP QSFP to 168 LC Duplex OM4 50/125 Multimode Ports, 2U

More Info
Check Prices
OVERVIEW
Product Type
Breakout
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Side A - Connector 1
MTP/MPO (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Panel Style
Fiber Breakout
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Built-in Cables
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N48K-42M8L168SB

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 42 MTP QSFP to 168 LC Duplex 9/125 Singlemode Ports, 2U

More Info
Check Prices
OVERVIEW
Product Type
Breakout
Technology
Singlemode
 
CONNECTIONS
Side A - Connector 1
MTP/MPO (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Black
Panel Style
Fiber Breakout
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Built-in Cables
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.