Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


New N48LSM-16X16

Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 16 x 16 Ports, 1U

More Info
Check Prices
Spine-Leaf
Fiber
OM4
17.56" X 1.73" X 14.76"
(32) MTP/MPO
Multimode
No
Rackmount
Black
Gray
125
50
8
32
1U
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
5% to 85% RH, Non-Condensing
5% to 85% RH, Non-Condensing
100 Gbps; 40 Gbps; 400 Gbps
1300nm; 850nm
3.0dB/KM
1.0dB/KM
≤0.35dB
 
 
32
(16) 12-STRAND MTP/MPO (MALE)
(16) 12-STRAND MTP/MPO (MALE)
PC
No
No
Yes
No
Yes
No
Yes
No
Yes
100 Gbps; 40 Gbps; 400 Gbps
MPO/MTP
No
No
CE, RoHS, REACH
Lifetime limited warranty
New N48LSS-16X16

Spine-Leaf MPO Panel with Key-Up to Key-Down MTP/MPO Adapter - 12F MTP/MPO-APC M/M, 8F OS2 Singlemode, 16 x 16 Ports, 1U

More Info
Check Prices
Spine-Leaf
Fiber
OS2
17.56" X 1.73" X 14.76"
(32) MTP/MPO
Singlemode
No
Rackmount
Black
Black
125
9
8
32
1U
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
5% to 85% RH, Non-Condensing
5% to 85% RH, Non-Condensing
100 Gbps; 40 Gbps; 400 Gbps
1310nm; 1550nm
 
 
≤0.70dB
0.36dB/KM
0.22dB/KM
32
(16) 12-STRAND MTP/MPO (MALE)
(16) 12-STRAND MTP/MPO (MALE)
APC
No
No
Yes
No
Yes
No
Yes
No
Yes
100 Gbps; 40 Gbps; 400 Gbps
MPO/MTP
No
No
CE, RoHS, REACH
Lifetime limited warranty
New N48LSM-32X32

Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 32 x 32 Ports, 1U

More Info
Check Prices
Spine-Leaf
Fiber
OM4
17.56" X 1.73" X 14.76"
(64) MTP/MPO
Multimode
No
Rackmount
Black
Gray
125
50
8
64
1U
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
5% to 85% RH, Non-Condensing
5% to 85% RH, Non-Condensing
100 Gbps; 40 Gbps; 400 Gbps
1300nm; 850nm
3.0dB/KM
1.0dB/KM
≤0.35dB
 
 
64
(32) 12-STRAND MTP/MPO (MALE)
(32) 12-STRAND MTP/MPO (MALE)
PC
No
No
Yes
No
Yes
No
Yes
No
Yes
100 Gbps; 40 Gbps; 400 Gbps
MPO/MTP
No
No
CE, RoHS, REACH
Lifetime limited warranty
New N48LSS-32X32

Spine-Leaf MPO Panel with Key-Up to Key-Down MTP/MPO Adapter - 12F MTP/MPO-APC M/M, 8F OS2 Singlemode, 32 x 32 Ports, 1U

More Info
Check Prices
Spine-Leaf
Fiber
OS2
17.32" X 1.73" X 10.20"
(64) MTP/MPO
Singlemode
No
Rackmount
Black
Black
125
9
8
64
1U
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
5% to 85% RH, Non-Condensing
5% to 85% RH, Non-Condensing
100 Gbps; 40 Gbps; 400 Gbps
1310nm; 1550nm
 
 
≤0.70dB
0.36dB/KM
0.22dB/KM
64
(32) 12-STRAND MTP/MPO (MALE)
(32) 12-STRAND MTP/MPO (MALE)
APC
No
No
Yes
No
Yes
No
Yes
No
Yes
100 Gbps; 40 Gbps; 400 Gbps
MPO/MTP
No
No
CE, RoHS, REACH
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.