Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N48LSM-16X16

Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 16 x 16 Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OM4
Panel Dimensions
17.56" X 1.73" X 14.76"
Fiber Panel Ports
(32) MTP/MPO
Mode Type
Multimode
Firmware / Software Docs
Offset Ports
No
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Gray
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
8
Total Number of Ports
32
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 F (-20 to 60 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.0dB/KM
Attenuation @ 1300NM
1.0dB/KM
Insertion Loss
≤0.35dB
 
 
CONNECTIONS
Number of Ports
32
Side A - Connector 1
(16) 12-STRAND MTP/MPO (MALE)
Side B - Connector 1
(16) 12-STRAND MTP/MPO (MALE)
Endface Polish
PC
FEATURES & SPECIFICATIONS
Keystone Jacks
No
Push/Pull Tabs
No
All-in-One Kit
Yes
Down-Angled Ports
No
Built-in Cables
Yes
Color-Coded Connections
No
Numbered Ports
Yes
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Optical Port
MPO/MTP
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N48LSM-32X32

Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 32 x 32 Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OM4
Panel Dimensions
17.56" X 1.73" X 14.76"
Fiber Panel Ports
(64) MTP/MPO
Mode Type
Multimode
Firmware / Software Docs
Offset Ports
No
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Gray
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
8
Total Number of Ports
64
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 F (-20 to 60 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.0dB/KM
Attenuation @ 1300NM
1.0dB/KM
Insertion Loss
≤0.35dB
 
 
CONNECTIONS
Number of Ports
64
Side A - Connector 1
(32) 12-STRAND MTP/MPO (MALE)
Side B - Connector 1
(32) 12-STRAND MTP/MPO (MALE)
Endface Polish
PC
FEATURES & SPECIFICATIONS
Keystone Jacks
No
Push/Pull Tabs
No
All-in-One Kit
Yes
Down-Angled Ports
No
Built-in Cables
Yes
Color-Coded Connections
No
Numbered Ports
Yes
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Optical Port
MPO/MTP
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N48LSS-16X16

Spine-Leaf MPO Panel with Key-Up to Key-Down MTP/MPO Adapter - 12F MTP/MPO-APC M/M, 8F OS2 Singlemode, 16 x 16 Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OS2
Panel Dimensions
17.56" X 1.73" X 14.76"
Fiber Panel Ports
(32) MTP/MPO
Mode Type
Singlemode
Firmware / Software Docs
Offset Ports
No
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Black
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
8
Total Number of Ports
32
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 F (-20 to 60 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1310nm; 1550nm
 
 
Insertion Loss
≤0.70dB
Attenuation @ 1310NM
0.36dB/KM
Attenuation @ 1550NM
0.22dB/KM
CONNECTIONS
Number of Ports
32
Side A - Connector 1
(16) 12-STRAND MTP/MPO (MALE)
Side B - Connector 1
(16) 12-STRAND MTP/MPO (MALE)
Endface Polish
APC
FEATURES & SPECIFICATIONS
Keystone Jacks
No
Push/Pull Tabs
No
All-in-One Kit
Yes
Down-Angled Ports
No
Built-in Cables
Yes
Color-Coded Connections
No
Numbered Ports
Yes
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Optical Port
MPO/MTP
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.