Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

Robotic Fiber Panel Systems Compare Remove

NRFP-500SM-CP

Eaton Robotic Fiber Panel System - 512 Singlemode LC Fiber Ports

Fiber Network Cables Compare Remove

N48M-2M8L4-20

Preloaded Fiber Panel, 1U - 2x (12F MTP/MPO-PC to 4x LC Duplex F/M) 8F Trunk Cables, OM4 Multimode, 20 m (65.6 ft.)

N48M-4M8L4-10

Preloaded Fiber Panel, 1U - 4x (12F MTP/MPO-PC to 4x LC Duplex F/M) 8F Trunk Cables, OM4 Multimode, 10 m (32.8 ft.)

N48M-6L8L-10

Preloaded Fiber Panel, 1U - 6x (4x LC/LC Duplex M/M) 8F Trunk Cables, OM4 Multimode, 10 m (32.8 ft.)

N48S-2L24L-10

Preloaded Fiber Panel, 1U - 2x (12x LC/LC Duplex M/M) 24F Trunk Cables, OS2 Singlemode, 10 m (32.8 ft.)

N48S-2L24L-20

Preloaded Fiber Panel, 1U - 2x (12x LC/LC Duplex M/M) 24F Trunk Cables, OS2 Singlemode, 20 m (65.6 ft.)

N48S-2M8L4-20

Preloaded Fiber Panel, 1U - 2x (12F MTP/MPO-APC to 4x LC Duplex F/M) 8F Trunk Cables, OS2 Singlemode, 20 m (65.6 ft.)

N48S-4L16L-10

Preloaded Fiber Panel, 1U - 4x (8x LC/LC Duplex M/M) 16F Trunk Cables, OS2 Singlemode, 10 m (32.8 ft.)

N48S-4M8L4-10

Preloaded Fiber Panel, 1U - 4x (12F MTP/MPO-APC to 4x LC Duplex F/M) 8F Trunk Cables, OS2 Singlemode, 10 m (32.8 ft.)

N48S-8L2L-10

Preloaded Fiber Panel, 1U - 8x LC/LC Duplex Cables (M/M), OS2 Singlemode, 10 m (32.8 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.