Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N492-WM2-BK

Wall-Mount Fiber Optic Distribution Enclosure, 2-Panel Capacity

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
Country/Region
Global
 
PHYSICAL
Color
Black
Total Number of Ports
0
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
ENVIRONMENTAL
Operating Temperature
-40 to 140 F (-40 to 60 C)
 
FEATURES & SPECIFICATIONS
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
 
N492-WM4-BK

Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
Country/Region
Global
 
PHYSICAL
Color
Black
Total Number of Ports
0
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Panel Style
Cassette Type
ENVIRONMENTAL
Operating Temperature
-40 to 140 F (-40 to 60 C)
 
FEATURES & SPECIFICATIONS
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
 
N492-06D-SC

High-Density Fiber Adapter Panel (MMF/SMF), 6 SC Duplex Connectors, Black

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
 
Product Type
Adapter
PHYSICAL
Color
Black
 
 
 
ENVIRONMENTAL
 
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Number of Ports
6
Side A - Connector 1
SC DUPLEX (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
N492-08D-LC

High-Density Fiber Adapter Panel (MMF/SMF), 8 LC Duplex Connectors, Black

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
 
Product Type
Adapter
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
ENVIRONMENTAL
 
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Number of Ports
8
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.