Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


N785001SC

Fiber Optic - 10/100/1000 to 1000BaseLX SC Gigabit Multimode Media Converter, 2km, 1310nm

More Info
Check Prices
Input: 110-265V, 50/60Hz, 0.2A; Output: 5V, 2A
Cat5/5e; Cat6; Multimode
Black
 
 
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N784001SC

Fiber Optic - 10/100BaseT to 100BaseFX-SC Multimode Media Converter, 2km, 1310nm

More Info
Check Prices
Input: 100-240V
Cat5/5e; Multimode
Black
 
 
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N784001SCMM

10/100 SC Multimode Media Converter, 550M, 850nm

More Info
Check Prices
Input: 100-240V, 50/60Hz; Output: 5V, 1.2AMP
Cat5/5e; Multimode
Black
1.00 x 4.70 x 2.75
1.00
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N785001SCMM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, 550 m, 850 nm

More Info
Check Prices
Input: 100-240V, 50/60Hz; Output: 5V, 1.2AMP
Cat5/5e; Cat6; Multimode
Black
1.00 x 4.70 x 2.75
1.00
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N785INTSC

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 1310 nm, 2,000 m (6,561 ft.)

More Info
Check Prices
 
Cat5/5e; Cat6; Multimode
Black
1.00 x 4.70 x 2.75
1
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
2-year limited warranty
100-240V, 50/60HZ, 0.35A
5V, 2A
4
1.2
 
 
 
 
 
 
 
 
 
 
 
 
 
N785INTSCMM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 850 nm, 550 m (1,804 ft.)

More Info
Check Prices
 
Cat5/5e; Cat6; Multimode
Black
1.00 x 4.70 x 2.75
1.00
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
2-year limited warranty
100-240V, 50/60HZ, 0.35A
5V, 2A
4
1.2
 
 
 
 
 
 
 
 
 
 
 
 
 
N785INTSCSM

Gigabit Singlemode Fiber to Ethernet Media Converter, 10/100/1000 SC, 1310 nm, 20 km (12.4 mi.)

More Info
Check Prices
 
Cat5/5e; Cat6; Cat6a; Singlemode
Black
1 x 3.7 x 2.76
0.44
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
2-year limited warranty
100-240V~50/60HZ, 0.35A
5V, 2A
4.5
 
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
DUP (UTP port duplex LED), FP-Link (Fiber port link status LED), PWR (Power LED), TX/RX (UTP Port link status LED), 1000 (UTP port speed LED)
32 to 122°F (0 to 50°C)
-4 to 158°F (-20 to 70°C)
5% to 90% RH, Non-Condensing
10/100 Mbps; 1Gbps
1310nm
Full/Half Duplex
SC
20KM
Singlemode
N785P01SCMM1

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 850 nm, 550 m (1804 ft.)

More Info
Check Prices
 
Cat5/5e; Cat6; Cat6a; Multimode; PoE
Black
0.98 x 3.74 x 2.76
0.44
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
 
100-240V~50/60Hz, 1.5A
48V/1.25A
3.6
 
 
CCC; FCC; PSE; UL; cUL
NEMA 5-15P North America
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
-4 to 140°F (-20 to 60°C)
-4 to 158°F (-20 to 70°C)
5% to 90% RH, Non-Condensing
1Gbps
850nm
Full/Half Duplex
SC
550m
Multimode
N785P01SCMM2

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 1310 nm, 2 km (1.2 mi.)

More Info
Check Prices
 
Cat5/5e; Cat6; Cat6a; Multimode; PoE
Black
0.98 x 3.74 x 2.76
0.44
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
 
100-240V~50/60Hz, 1.5A
48V/1.25A
3.6
 
 
CCC; FCC; PSE; UL; cUL
NEMA 5-15P North America
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
-4 to 140°F (-20 to 60°C)
-4 to 158°F (-20 to 70°C)
5% to 90% RH, Non-Condensing
1Gbps
1310nm
Full/Half Duplex
SC
2km
Multimode
N785P01SCSM1

Gigabit Singlemode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 1310 nm, 20 km (12.4 mi.)

More Info
Check Prices
 
Cat5/5e; Cat6; Cat6a; PoE; Singlemode
Black
0.98 x 3.74 x 2.76
0.44
RJ45 (FEMALE)
SC DUPLEX (FEMALE)
 
100-240V~50/60Hz, 1.5A
48V/1.25A
3.6
 
 
CCC; FCC; PSE; UL; cUL
NEMA 5-15P North America
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
-4 to 140°F (-20 to 60°C)
-4 to 158°F (-20 to 70°C)
5% to 90% RH, Non-Condensing
1Gbps
1310nm
Full/Half Duplex
SC
20km
Singlemode
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.