Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


N82005M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.)

125 micron
50 micron
2
OM3
16.4
196.9
LSZH
Aqua
9.00 x 7.00 x 0.50
0.10
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
 
Lifetime limited warranty
10Gbps / 40Gbps / 100Gbps
N82003M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)

125 micron
50 micron
2
OM3
9.8
118.1
LSZH
Aqua
9.00 x 7.00 x 0.50
0.07
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
 
Lifetime limited warranty
10Gbps / 40Gbps / 100Gbps
N82002M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6 ft.)

125 micron
50 micron
2
OM3
6.6
78.7
LSZH
Aqua
9.00 x 7.00 x 0.50
0.06
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
 
Lifetime limited warranty
10Gbps / 40Gbps / 100Gbps
N82001M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)

125 micron
50 micron
2
OM3
3.3
39.4
LSZH
Aqua
9.00 x 7.00 x 0.50
0.04
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
 
Lifetime limited warranty
10Gbps / 40Gbps / 100Gbps
N37005M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)

125 micron
8.3 micron
2
OS2
16.4
196.9
LSZH
Yellow
9.00 x 7.00 x 0.50
0.11
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37003M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)

125 micron
8.3 micron
2
OS2
9.8
118.1
LSZH
Yellow
9.00 x 7.00 x 0.50
0.08
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37002M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)

125 micron
8.3 micron
2
OS2
6.6
78.7
 
Yellow
9.00 x 7.00 x 0.50
0.06
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37001M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)

125 micron
8.3 micron
2
OS2
3.3
39.4
LSZH
Yellow
9.00 x 7.00 x 0.50
0.04
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
 
N82004M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.)

125 micron
50 micron
2
OM3
13.1
157.5
 
Aqua
9.00 x 7.00 x 0.50
0.09
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
 
Lifetime limited warranty
10Gbps / 40Gbps / 100Gbps
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.