Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N820-10M-OM4

10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Aqua
Connector Color
Aqua
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
2
Cable Length (ft.)
32.8
Cable Length (in.)
393.7
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
10M (32.8 ft)
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Attenuation @ 850NM
3.0 dB/km
Insertion Loss
≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N820-20M-OM5

100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 20 m

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM5
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Lime Green
Connector Color
Aqua
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
2
Cable Length (ft.)
65.6
Cable Length (in.)
787.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
20M (65.6 ft)
Cable Outer Diameter (OD)
1.9 +/- 0.1 mm x 3.8 +/- 0.2 mm
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
Relative Humidity
4% to 98% RH
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Attenuation @ 850NM
3.0 dB/km
Insertion Loss
≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.