N82107MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 7 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
23
Cable Length (in.):
275.6
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82101MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
3.3
Cable Length (in.):
39.4
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82102MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
6.6
Cable Length (in.):
78.7
Cable Jacket Rating:
LSZH
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82103MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
9.8
Cable Length (in.):
118.1
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82104MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 4 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
13.1
Cable Length (in.):
157.5
Cable Jacket Rating:
LSZH
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82105MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
16.4
Cable Length (in.):
196.9
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82106MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 6 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
19.7
Cable Length (in.):
236.2
Cable Jacket Rating:
LSZH
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82108MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 8 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
26.2
Cable Length (in.):
315
Cable Jacket Rating:
LSZH
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82109MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 9 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
29.5
Cable Length (in.):
354.3
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
N82110MMGT
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 10 m
OVERVIEW
Technology:
Multimode
Optical Mode:
OM4
PHYSICAL
Color:
Magenta
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Cable Length (ft.):
32.8
Cable Length (in.):
393.7
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed:
10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side A - Connector 2:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Side B - Connector 1:
LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
Cable Style:
Slim
SPECIAL FEATURES
Push/Pull Tabs:
Yes
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty