Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


N82109MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 9 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
29.5
354.3
Magenta
 
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82101MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
3.3
39.4
Magenta
 
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82102MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
6.6
78.7
Magenta
LSZH
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82103MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
9.8
118.1
Magenta
 
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82104MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 4 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
13.1
157.5
Magenta
LSZH
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82105MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
16.4
196.9
Magenta
 
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82106MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 6 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
19.7
236.2
Magenta
LSZH
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82107MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 7 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
23
275.6
Magenta
 
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82108MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 8 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
26.2
315
Magenta
LSZH
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
N82110MMGT

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 10 m

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM4
32.8
393.7
Magenta
 
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE) WITH PULL/PUSH TAB
LC DUPLEX (MALE) WITH PULL/PUSH TAB
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.