Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N381L-01M

400G Duplex Singlemode 9/125 OS2 Fiber Optic Cable (CS-UPC/LC-UPC), Round LSZH Jacket, Yellow, 1 m

More Info
Check Prices
OVERVIEW
Technology
Singlemode
Optical Mode
OS2
CONNECTIONS
Side A - Connector 1
CS DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
UPC
PHYSICAL
Cable Jacket Color
Yellow
Connector Color
Blue; White
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
9
Primary Coating Diameter (microns)
600
Number of Fibers
2
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps
Transmission Distance
2KM @ 1310NM Wavelength
Attenuation @ 1310NM
0.36 dB/km
Attenuation @ 1550NM
0.22 dB/km
Insertion Loss
≤ 0.30 dB
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N820-01M-OM4

10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 1M (3.3 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Aqua
Connector Color
Aqua
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
50
 
Number of Fibers
2
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
 
 
 
Insertion Loss
≤ 0.20 dB
Attenuation @ 850NM
3.0 dB/km
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N822C-01M-MG

400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/CS-PC), Round LSZH Jacket, Magenta, 1 m

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Side A - Connector 1
CS DUPLEX (MALE)
Side B - Connector 1
CS DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Magenta
Connector Color
White; Aqua
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
50
Primary Coating Diameter (microns)
600
Number of Fibers
2
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
400 Gbps
Transmission Distance
100M @ 850NM Wavelength
 
 
Insertion Loss
≤ 0.20 dB
Attenuation @ 850NM
3.0 dB/km
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N822L-03M-MG

400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/LC-PC), Round LSZH Jacket, Magenta, 3 m

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Side A - Connector 1
CS DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Magenta
Connector Color
White; Aqua
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
50
Primary Coating Diameter (microns)
600
Number of Fibers
2
Cable Length (ft.)
9.8
Cable Length (in.)
118.1
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Transmission Distance
100M @ 850NM Wavelength
 
 
Insertion Loss
CS ≤ 0.20 dB; LC ≤ 0.20 dB
Attenuation @ 850NM
3.0 dB/km
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.