Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N84205M12MF

MTP/MPO Multimode Patch Cable, 12 Fiber, 40Gb, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 5M (16 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
 
 
16.4
196.9
 
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (MALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
 
 
N84410M12P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
 
 
32.8
393.7
 
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
 
 
N84401M12P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
 
 
3.3
39.4
 
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
 
 
N84402M12P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
 
 
6.6
78.7
 
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
 
 
N84403M12P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
 
 
9.8
118.1
 
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
 
 
N84405M12P

MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
 
 
16.4
196.9
 
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
 
 
N844LOOP12F

MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female

More Info
Check Prices
125 micron
50 micron
12
OM3
0.7dB/Km
2.5dB/Km
0.3
4
10.16
Aqua
 
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
N84610M24P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.)

More Info
Check Prices
125 micron
50 micron
24
OM3
 
 
32.8
393.7
 
Aqua
10Gbps / 40Gbps / 100Gbps
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.