Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N84608NA2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

1.0 dB/KM
3.0 dB/KM
125 micron
50 micron
12
OM4
0.7
8
Magenta
0.50 x 7.00 x 9.00
0.10
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (MALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84501M12MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 1M (3.3 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
12
OM4
3.3
39.4
Magenta
0.50 x 7.00 x 9.00
0.04
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84502M12MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 2M (6.6 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
12
OM4
6.6
78.7
Magenta
9.00 x 7.00 x 0.50
0.06
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84503M12MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 3M (9.8 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
12
OM4
9.8
118.1
Magenta
9.00 x 7.00 x 0.50
0.08
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84505M12MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 5M (16.4 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
12
OM4
16.4
196.9
Magenta
9.00 x 7.00 x 0.50
0.12
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84510M12MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 10M (32.8 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
12
OM4
32.8
393.7
Magenta
0.75 x 7.00 x 9.00
0.19
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84515M12MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 15M (49.2 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
12
OM4
49.2
590.6
Magenta
9.00 x 7.00 x 0.50
0.29
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.