Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N84603M24P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)

More Info
Check Prices
125 micron
50 micron
24
OM3
9.8
118.1
Aqua
10Gbps / 40Gbps / 100Gbps
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84601M24P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 1M (3 ft.)

More Info
Check Prices
125 micron
50 micron
24
OM3
3.3
39.4
Aqua
10Gbps / 40Gbps / 100Gbps
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84602M24P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 2M (6 ft.)

More Info
Check Prices
125 micron
50 micron
24
OM3
6.6
78.7
Aqua
10Gbps / 40Gbps / 100Gbps
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84605M24P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)

More Info
Check Prices
125 micron
50 micron
24
OM3
16.4
196.9
Aqua
10Gbps / 40Gbps / 100Gbps
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84610M24P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.)

More Info
Check Prices
125 micron
50 micron
24
OM3
32.8
393.7
Aqua
10Gbps / 40Gbps / 100Gbps
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84403M12P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
9.8
118.1
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N84403M8LCP

MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
9.8
118.1
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
(8) LC DUPLEX (MALE)
Multimode; MTP/MPO
No
Lifetime limited warranty
N84403M8LCPT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.)

More Info
Check Prices
125 micron
50 micron
12
OM3
9.8
118.1
Aqua
10Gbps / 40Gbps / 100Gbps
12-STRAND MTP (FEMALE)
(8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
Multimode; MTP/MPO
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.