Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N85811M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 11 m (36 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
8
OM4
36.1
433.1
Magenta
3.70 x 8.30 x 8.20
1.50
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N85815M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 15 m (49 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
8
OM4
49.2
590.6
Magenta
3.74 x 8.27 x 8.27
1.83
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N85823M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 23 m (75 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
8
OM4
75.6
905.5
Magenta
3.74 x 8.27 x 8.27
2.36
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N85830M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 30 m (98 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
8
OM4
98.4
1181.1
Magenta
3.74 x 8.27 x 8.27
2.82
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N85845M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 45 m (147 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
8
OM4
147.6
1771.7
Magenta
4.72 x 10.24 x 10.24
4.19
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
N85861M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 61 m (200 ft.)

1.0dB/Km
3.0dB/Km
125 micron
50 micron
8
OM4
200.1
2401.6
Magenta
4.70 x 10.30 x 10.20
4.90
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Multimode; MTP/MPO
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.