Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NC2003BP

Laptop Cooling Pad for Notebook and Laptop Computers Up to 16 in.

More Info
OVERVIEW
Product Type
Cooling Pad
Accessory Type
Cooling Pad
 
PHYSICAL
Color
Gray
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
1.42
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PRODUCT OVERVIEW
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
STANDARDS & COMPLIANCE
 
NC2003SR

Notebook Cooling Pad - Notebook/Laptop Computer

More Info
Check Prices
OVERVIEW
 
Accessory Type
Cooling Pad
Accessory Class
Laptop & Tablet Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
1.01
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PRODUCT OVERVIEW
Product Overview
Notebook Cooling Pad
FEATURES & SPECIFICATIONS
USB 1.1 Compatible
Yes
USB 2.0 Compatible
Yes
IP68 Rated
No
IP20 Rated
No
USB Powered
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.