Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


NCM-JHC08-25

J-Hook Cable Support - 3/4”, Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
Cable Support
Cable Support
Silver
60
3.11 x 0.86 x 0.75
0.073
N/A
N/A
N/A
Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2
Lifetime limited warranty
NCM-JHC13-25

J-Hook Cable Support - 1-5/16”, Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
Cable Support
Cable Support
Silver
60
4.13 x 1.4 x 1.3
0.1567
N/A
N/A
N/A
Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2
Lifetime limited warranty
NCM-JHC20-25

J-Hook Cable Support - 2", Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
Cable Support
Cable Support
Silver
60
4.77 x 1.4 x 2
0.1759
N/A
N/A
N/A
Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2
Lifetime limited warranty
NCM-JHW08-25

J-Hook Cable Support - 3/4”, Wall Mount, Galvanized Steel, 25 Pack

More Info
Check Prices
Cable Support
Cable Support
Silver
60
3.11 x 0.86 x 0.75
0.0556
N/A
N/A
N/A
Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2
Lifetime limited warranty
NCM-JHW20-25

J-Hook Cable Support - 2", Wall Mount, Galvanized Steel, 25 Pack

More Info
Check Prices
Cable Support
Cable Support
Silver
60
4.77 x 1.4 x 2
0.4555
N/A
N/A
N/A
Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2
Lifetime limited warranty
NCM-JHW40-25

J-Hook Cable Support - 4", Wall Mount, Galvanized Steel, 25 Pack

More Info
Check Prices
Cable Support
Cable Support
Silver
60
7.21 x 1.85 x 4
0.4555
N/A
N/A
N/A
Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.