Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


NCM-JHC08-25

J-Hook Cable Support - 3/4”, Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Support
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Silver
Cable Jacket Color
Silver
Maximum Weight Capacity (lbs.)
60
Unit Dimensions (hwd / in.)
3.11 x 0.86 x 0.75
Unit Weight (lbs.)
0.073
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
ISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
NCM-JHC13-25

J-Hook Cable Support - 1-5/16”, Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Support
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Silver
Cable Jacket Color
Silver
Maximum Weight Capacity (lbs.)
60
Unit Dimensions (hwd / in.)
4.13 x 1.4 x 1.3
Unit Weight (lbs.)
0.1567
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
ISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
NCM-JHC20-25

J-Hook Cable Support - 2", Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Support
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Silver
Cable Jacket Color
Silver
Maximum Weight Capacity (lbs.)
60
Unit Dimensions (hwd / in.)
4.77 x 1.4 x 2
Unit Weight (lbs.)
0.1759
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
ISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.