Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA NFI-U05

5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Ethernet Switch
INPUT
Maximum Input Amps Details
Maximum of 0.15A DC. The device power shall be supplied by SELV circuit
Voltage Compatibility (VDC)
12-48
Power Source
3-Pin Terminal Block
 
 
 
POWER
Power Consumption (Watts)
3.00
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

5x 10/100Base-T

SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(5) 10/100 (RJ45)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail; Wall-mount
Color
Black
Material of Construction
Aluminum casing
Unit Dimensions (hwd / in.)
4.300 x 0.920 x 2.910
Unit Weight (lbs.)
0.42
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature
-40 to 167 F (-40 to 75 C)
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
0
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NFI-U08-1

8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Fast Ethernet Switch
INPUT
Maximum Input Amps Details
Maximum of 0.2A DC power. Device power shall be supplied by LPS (Limited Power Source).
Voltage Compatibility (VDC)
18-30
Power Source
3-Pin Terminal Block
Electrical Consumption (Max)
0
Voltage Compatibility (VAC)
Input
Input Plug Type
Hard-wire
POWER
Power Consumption (Watts)
4.00
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100Base-T

SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(8) 10/100 (RJ45)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail; Wall-mount
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
3.540 x 4.300 x 1.210
Unit Weight (lbs.)
0.32
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature
-40 to 167 F (-40 to 75 C)
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1.6Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
1536
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 Auto-Negotiation; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NGI-U05C2POE4

5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, -10° to 60°C, 2 GbE SFP Slots, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Industrial-Grade Switch
INPUT
Maximum Input Amps Details
Maximum of 6A
Voltage Compatibility (VDC)
24-57
Power Source
2-Pin Terminal Block
 
 
 
POWER
Power Consumption (Watts)
14.00
Power Consumption Detail
134w
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

4 - RJ-45F (10/100/1000Mbps) with PoE+; 1- RJ-45F (10/100/1000Mbps)

SFP Uplink Ports
2
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
SFP Uplink Ports Detail

2 - SFP (1000Base-X)

PoE Power Budget (Watts)
120
PoE Port Description
30W maximum per port
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving, 5- SFP (Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
1.90
Form Factors Supported
DIN-Rail Mountable
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
 
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
14 Gbps
Switching Capacity Details
1 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NGI-U05POE4

5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, -10° to 60°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Industrial-Grade Switch
INPUT
Maximum Input Amps Details
Maximum of 6A
Voltage Compatibility (VDC)
24-57
Power Source
2-Pin Terminal Block
 
 
 
POWER
Power Consumption (Watts)
14.00
Power Consumption Detail
14w
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

10/100/1000Mbps

SFP Uplink Ports
0
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
SFP Uplink Ports Detail

NA

PoE Power Budget (Watts)
120
PoE Port Description
30W maximum per port
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
1.90
Form Factors Supported
DIN-Rail Mountable
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
 
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
10 Gpbs
Switching Capacity Details
1 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
Yes
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.