Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NG24

24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
20W
Nominal Input Voltage Description
Accepts 100-240V AC nominal input
Plug Type
Includes NEMA 5-15P input plug
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
 
POWER
Power Consumption (Watts)
17.00
CONNECTIONS
Number of Ports
26
Ports
24
Ports Detail
24x 10/100/1000BASE-T
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
0
Network Switch Ports
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
-PWR (Green): for Power -1000 1 ~24th (Green): for Ethernet speed l000Mbps -10/100 1~24th (Orange): for Ethernet speed 10/l00Mbps -1000 25F-26F(Green):for SFP speed l000Mbps -LNK/ACT 26th (Green/Orange Blinking ): for data Transmitting/Receiving
 
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 8.070
Unit Weight (lbs.)
5.4
Rack Units
1
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 113 F (0 to 45 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NGS24C2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

More Info
Check Prices
OVERVIEW
Product Type
Managed Switch
INPUT
Electrical Consumption (Max)
80W
 
 
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
Input Phase
Single-Phase
Input Plug Features
Detachable NEMA 5-15P to C13 input cable can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
POWER
Power Consumption (Watts)
80
CONNECTIONS
Number of Ports
26
Ports
24
Ports Detail
24x 10/100/1000BASE-T
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
0
Network Switch Ports
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
Switches
1 included switch enables factory reset
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
 
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 8.070
Unit Weight (lbs.)
5.4
Rack Units
1
Minimum Required Rack Depth (inches)
8.1
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10 to 90% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
OSI Layer
Layer 2
MAC Addresses
8000
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; IEEE 802.1d (STP); IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.