Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


NG5

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
Unmanaged Switch
 
1W
Included 5V DC output power adapter accepts 100-240V AC nominal input
Power adapter includes NEMA 1-15P non-polarized input plug
100-240
NEMA 1-15P
5
 
 
1
 
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
Desktop
Black
Desktop, Wall mount
1.1 x 5.51 x 3.07
0.56
0
 
 
 
14 to 158F (-10 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
 
 
1 Gbps (Gigabit)
Auto-negotiable
10 Gbps
2 Gbps per port with full duplex
5
5x 10/100/1000BASE-T
0
0
(5) 10/100/1000 (RJ45)
 
 
Fanless
9000
No
Yes
No
No
No
No
Yes
 
 
Tested to North American and International safety and EMI standards EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013, IEC 60950-1:2005+A1:2009+A2:2013; FCC CLASS B, EN55022:2010+AC:2011,EN55024:2010, NOM, RoHS Compliant
IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3 Auto-Negotiation; IEEE 802.3az (Energy Efficient Ethernet)
5-year limited warranty
 
 
 
 
 
 
NSS-G16D2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect

More Info
Check Prices
Switch/PDU Combination
Basic
30W
 
 
120
NEMA 5-15P
6
NEMA 5-15P
Single-Phase
30
PDU supports up to 12A total; Network switch consumes up to 30 watts
Power LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
2 included switches enable HARD factory reset and SOFT factory reset options
Rackmount
Black
 
1.71 x 17.32 x 12.4
8.49
1
Black
15.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% (Non-condensing)
32 to 104 F (0 to 40 C)
10000
3000
1 Gbps (Gigabit)
Auto-negotiable
36 Gbps
2 Gbps per port with full duplex
16
16x 10/100/1000BASE-T; 1x Console
2
0
(16) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
18
2x Mini-GBIC SFP Uplinks
Fanless
10000
Yes
Yes
Yes
Yes
Yes
Yes
Yes
16000
Layer 2
Tested to: UL 60950-1, UL 1449 3rd Edition, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, REACH, NOM
IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3 Auto-Negotiation; IEEE 802.1q Tagged VLAN; IEEE 802.1d (STP); IEEE 802.1w (RSTP); IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet)
5-year limited warranty
12A
(8) 5-15R
3860
L-N, L-G, N-G
330
40-80dB
NSS-G24D2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU

More Info
Check Prices
Switch/PDU Combination
Basic
30W
 
 
120
NEMA 5-15P
6
NEMA 5-15P
Single-Phase
30
PDU supports up to 12A total; Network switch consumes up to 30 watts
Power LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
2 included switches enable HARD factory reset and SOFT factory reset options
Rackmount
Black
 
1.71 x 17.32 x 12.4
8.49
1
 
15.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% (Non-condensing)
32 to 104 F (0 to 40 C)
10000
3000
1 Gbps (Gigabit)
Auto-negotiable
52 Gbps
2 Gbps per port with full duplex
24
24x 10/100/1000BASE-T; 1x Console
2
0
(24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
26
2x Mini-GBIC SFP Uplinks
Fanless
10000
Yes
Yes
Yes
Yes
Yes
Yes
Yes
16000
Layer 2
Tested to: UL 60950-1, UL 1449 3rd Edition, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, REACH, NOM
IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3 Auto-Negotiation; IEEE 802.1q Tagged VLAN; IEEE 802.1d (STP); IEEE 802.1w (RSTP); IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet)
5-year limited warranty
12A
(12) 5-15R
3860
L-N, L-G, N-G
330
40-80dB
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.