If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Plug Type
Power adapter includes NEMA 1-15P non-polarized input plug
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
5
POWER
Power Consumption (Watts)
1
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail
5x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(5) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.100 x 3.070 x 5.510
Unit Weight (lbs.)
0.56
Rack Units
0
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; IEC 60950-1; NOM (Mexico)
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Plug Type
Power adapter includes NEMA 1-15P non-polarized input plug
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
5
POWER
Power Consumption (Watts)
1
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail
8x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(8) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.100 x 3.050 x 5.530
Unit Weight (lbs.)
.63
Rack Units
0
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
16 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
No
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
MAC Addresses
4000
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; IEC 60950-1; NOM (Mexico)
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.