Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NG5

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
1W
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Plug Type
Power adapter includes NEMA 1-15P non-polarized input plug
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
5
 
 
POWER
Power Consumption (Watts)
1
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail
5x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(5) 10/100/1000 (RJ45)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.100 x 3.070 x 5.510
Unit Weight (lbs.)
0.56
Rack Units
0
 
 
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; IEC 60950-1; NOM (Mexico)
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NG5P

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
1W
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Plug Type
Power adapter includes NEMA 1-15P non-polarized input plug
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
5
 
 
POWER
Power Consumption (Watts)
1
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail
5x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(5) 10/100/1000 (RJ45)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green, LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Form Factors Supported
Desktop
Unit Dimensions (hwd / in.)
0.870 x 2.580 x 4.960
Unit Weight (lbs.)
.19
Rack Units
0
Material of Construction
Plastic
 
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; NOM (Mexico)
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NG8

8-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
1W
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Plug Type
Power adapter includes NEMA 1-15P non-polarized input plug
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
5
 
 
POWER
Power Consumption (Watts)
1
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail
8x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(8) 10/100/1000 (RJ45)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.100 x 3.050 x 5.530
Unit Weight (lbs.)
.63
Rack Units
0
 
 
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
16 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
No
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
MAC Addresses
4000
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; IEC 60950-1; NOM (Mexico)
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NG8POE

8-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 140W

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
147W
Nominal Input Voltage Description
100-240V AC nominal input
Plug Type
Detachable NEMA 5-15P input cord
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
Electrical Consumption (Max PoE Load)
140W
Input Frequency
50/60 Hz
POWER
Power Consumption (Watts)
147
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 140W POE consumption.
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail
8x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
8
Network Switch Ports
(8) 10/100/1000 (RJ45)
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
140
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates PoE is active); Set of 2 "POE MAX" LEDs light to indicate the PoE budget has been exceeded (POE MAX 1 indicates ports 1-4 / PoE MAX 2 indicates ports 5-8)
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.730 x 11.020 x 7.090
Unit Weight (lbs.)
4.1
Rack Units
1
 
Rack Height
1U
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
16 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
Grounding Details
Includes back panel grounding lug
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.