Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


NGS16C2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 36 Gbps, Web Interface

More Info
Check Prices
 
80 watts max.
 
 
5
 
Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
100; 110; 120; 127; 200; 208/240
Single-Phase
NEMA 5-15P
Power LED (Green for Power On); One LED per RJ-45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Black
 
Desktop; Rackmount
1.73 x 17.32 x 8.07
5.4
 
8.07
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
80
 
(16) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
18
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q(TAGGED VLAN), 802.1d(STP), 802.1w (RSTP), 802.1p (QUALITY OF SERVICE)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition
5-year limited warranty
 
NG16POE

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 230W, Metal Housing

More Info
Check Prices
Network Switch
400W maximum power consumption (at 100% switching capacity with 230W POE consumption)
100-240V AC nominal input
Detachable NEMA 5-15P input cord
6
50/60 Hz
 
 
 
 
Power LED (Red); Two LEDs per RJ-45 port (UPPER LED: Green indicates 10/100Mbps link; Orange indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates POE is active)
 
Black
Desktop, Rackmount
Desktop; Rackmount
1.73 x 17.4 x 8.19
6.17
1U
 
14 to 158F (-10 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
400
Maximum power consumption is at 100% switching capacity with 230W POE consumption.
(16) 10/100/1000 (RJ45)
16
30W (802.3at)
230
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3at (POE+)
Tested to UL60950-1: 2007 (2ND ED) +A1+A2 R14 (USA), CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10 (Canada), NOM (Mexico), FCC CLASS A (Emissions)
5-year limited warranty
Includes back panel grounding lug
NGS8C2POE

8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

More Info
Check Prices
Network Switch
300 watts max.
 
 
5
 
Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
100; 110; 120; 127; 208/240
Single-Phase
NEMA 5-15P
Power LED (Green for Power On); One connection/activity LED per RJ-45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); One POE port per RJ-45 port (Green when POE is active; Blinks when port is overloaded); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Black
 
Desktop; Rackmount
1.73 x 17.32 x 8.07
5.4
 
8.07
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
300
 
(8) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
10
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q(TAGGED VLAN), 802.1d(STP), 802.1w (RSTP), 802.1p (QUALITY OF SERVICE), 802.af (POE), 802.at (POE+)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition
5-year limited warranty
 
NG16

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
 
Up to 7 watts
Accepts 100-240V AC nominal input
Includes NEMA 5-15P input plug
5
 
 
 
 
 
Power LED (Green for Power On); One LED per RJ-45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
Black
Desktop, Rackmount
Desktop; Rackmount
1.74 x 11.02 x 7.09
3.2
 
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
7
 
(16) 10/100/1000 (RJ45)
 
 
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET)
Tested to North American safety and EMI standards UL60950-1: 2007 (2ND ED) +A1+A2 R14; CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10; FCC Class B; RoHS Compliant
5-year limited warranty
 
NG24

24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing

More Info
Check Prices
 
Up to 20 watts
Accepts 100-240V AC nominal input
Includes NEMA 5-15P input plug
5
 
 
 
 
 
Power LED (Green for Power On); Two LEDs per RJ-45 / SFP port indicate connection, activity and connection speed (Upper LED indicates a connection is present and blinks to indicate activity; Lower LED is OFF for 10/100 Mbps connections and ON for 1000 Mbps connections)
 
Black
Desktop, Rackmount
Desktop; Rackmount
1.73 x 17.32 x 8.07
5.4
 
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
20
 
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET)
Tested to North American safety and EMI standards UL60950-1: 2007 (2ND ED) +A1+A2 R14; CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10; FCC Class A; RoHS Compliant
5-year limited warranty
 
NG5POE

5-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 75W

More Info
Check Prices
Network Switch
78W maximum power consumption (at 100% switching capacity and 75W continuous POE consumption)
100-240V AC nominal input
Detachable NEMA 5-15P input cord
5
50/60 Hz
 
 
 
 
Power LED (Green for Power On); PORTS 1-4 include two LEDs per port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Green indicates POE is active); PORT 5 includes one LED only (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
Black
Desktop, Rackmount
Desktop; Rackmount
1.75 x 11.02 x 7.04
3.15
1U
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
78
Maximum power consumption is at 100% switching capacity with 75W POE consumption.
(5) 10/100/1000 (RJ45)
4
30W (802.3at)
75
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET), 802.3at (POE+)
Tested to UL60950-1: 2007 (2ND ED) +A1+A2 R14 (USA), CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10 (Canada), NOM (Mexico), FCC CLASS B (Emissions)
5-year limited warranty
Includes back panel grounding lug
NG8POE

8-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 140W

More Info
Check Prices
Network Switch
147W maximum power consumption (at 100% switching capacity with 140W POE consumption)
100-240V AC nominal input
Detachable NEMA 5-15P input cord
5
50/60 Hz
 
 
 
 
Power LED (Green for Power On); Two LEDs per RJ-45 port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates POE is active); Set of 2 "POE MAX" LEDs light to indicate the POE budget has been exceeded (POE MAX 1 indicates ports 1-4 / POE MAX 2 indicates ports 5-8)
 
Black
Desktop, Rackmount
Desktop; Rackmount
1.73 x 11.02 x 7.09
4.1
1U
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
147
Maximum power consumption is at 100% switching capacity with 140W POE consumption.
(8) 10/100/1000 (RJ45)
8
30W (802.3at)
140
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET), 802.3at (POE+)
Tested to UL60950-1: 2007 (2ND ED) +A1+A2 R14 (USA), CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10 (Canada), NOM (Mexico), FCC CLASS B (Emissions)
5-year limited warranty
Includes back panel grounding lug
NGS24C2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

More Info
Check Prices
 
80 watts max.
 
 
5
 
Detachable NEMA 5-15P to C13 input cable can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
100; 110; 120; 127; 200; 208/240
Single-Phase
NEMA 5-15P
Power LED (Green for Power On); One LED per RJ-45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Black
 
Desktop; Rackmount
1.73 x 17.32 x 8.07
5.4
 
8.1
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
80
 
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
26
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q(TAGGED VLAN), 802.1d(STP), 802.1w (RSTP), 802.1p (QUALITY OF SERVICE)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition
5-year limited warranty
 
NGS24C2POE

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 300W, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

More Info
Check Prices
Network Switch
450 watts max.
 
 
5
 
Detachable input cord
100; 110; 120; 127; 208/240
Single-Phase
NEMA 5-15P
Power LED (Red); One connection/activity LED per RJ-45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); One POE port per RJ-45 port (Green when POE is active; Blinks when port is overloaded); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Black
 
Desktop; Rackmount
1.73 x 17.32 x 8.19
6.84
 
8.19
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
450
 
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
26
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q (TAGGED VLAN), 802.1p (QUALITY OF SERVICE), 802.af (POE), 802.at (POE+)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition, 2014-10; FCC Class A (Emissions)
5-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.