Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


NG16

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
7W
Nominal Input Voltage Description
Accepts 100-240V AC nominal input
Plug Type
Includes NEMA 5-15P input plug
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
 
 
 
POWER
Power Consumption (Watts)
7
 
CONNECTIONS
Number of Ports
16
Ports
16
Ports Detail
16x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(16) 10/100/1000 (RJ45)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
4.960 x 11.023 x 1.730
Unit Weight (lbs.)
3.2
Rack Units
1
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
32 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NG16POE

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 247W, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
400W
Nominal Input Voltage Description
100-240V AC nominal input
Plug Type
Detachable NEMA 5-15P input cord
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Electrical Consumption (Max PoE Load)
297W
Input Frequency
50/60 Hz
 
 
POWER
Power Consumption (Watts)
400
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 247W POE consumption.
CONNECTIONS
Number of Ports
18
Ports
16
Ports Detail
16x 10/100/1000BASE-T
 
PoE Supported Ports
16
Network Switch Ports
(16) 10/100/1000 (RJ45)
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
247
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
-POE 1-16th (Green): for supplying power to PD device -1000 1-16th (Green): for Ethernet speed l000Mbps -10/100 1-16th (Orange): for Ethernet speed 10/l00Mbps -LNK/ACT 16th (Green/Orange Blinking ): for data Transmitting/Receiving
 
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.730 x 17.370 x 8.137
Unit Weight (lbs.)
6.17
Rack Units
1
Rack Height
1U
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 113 F (0 to 45 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
36 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
Grounding Details
Includes back panel grounding lug
MAC Addresses
8000
 
STANDARDS & COMPLIANCE
Product Compliance
IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3i 10Base-T; IEEE 802.3x Flow Control
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NG5POE

5-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 75W

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
78W
Nominal Input Voltage Description
100-240V AC nominal input
Plug Type
Detachable NEMA 5-15P input cord
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
Electrical Consumption (Max PoE Load)
75W
Input Frequency
50/60 Hz
 
 
POWER
Power Consumption (Watts)
78
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 75W POE consumption.
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail
5x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
75
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); PORTS 1-4 include two LEDs per port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Green indicates PoE is active); PORT 5 includes one LED only (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.750 x 11.020 x 7.040
Unit Weight (lbs.)
3.15
Rack Units
1
Rack Height
1U
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
Grounding Details
Includes back panel grounding lug
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NG8POE

8-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 140W

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
147W
Nominal Input Voltage Description
100-240V AC nominal input
Plug Type
Detachable NEMA 5-15P input cord
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
Electrical Consumption (Max PoE Load)
140W
Input Frequency
50/60 Hz
 
 
POWER
Power Consumption (Watts)
147
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 140W POE consumption.
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail
8x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
8
Network Switch Ports
(8) 10/100/1000 (RJ45)
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
140
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates PoE is active); Set of 2 "POE MAX" LEDs light to indicate the PoE budget has been exceeded (POE MAX 1 indicates ports 1-4 / PoE MAX 2 indicates ports 5-8)
 
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.730 x 11.020 x 7.090
Unit Weight (lbs.)
4.1
Rack Units
1
Rack Height
1U
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
16 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
Grounding Details
Includes back panel grounding lug
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.