Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NPOE-30W-1G

Gigabit PoE+ Midspan Active Injector - IEEE 802.3at/802.3af, 30W, 1 Port

More Info
Check Prices
OVERVIEW
Product Type
Injector
Technology
Cat5/5e; Cat6; Cat6a
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60 Hz
OUTPUT
Output Voltage (VDC)
53V±2V
POWER
Power Consumption (Watts)
35.00
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Network Switch Ports
10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Unit Dimensions (hwd / in.)
1.400 x 2.600 x 5.400
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3af; 802.3at; 802.3u
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
NPOE-EXT-1G30

1-Port Gigabit Ethernet PoE+ Extender/Repeater - Cat5e/6/6a, 30W, 328 ft. (100 m)

More Info
Check Prices
OVERVIEW
Product Type
Extender
Technology
Cat5/5e; Cat6; Cat6a
INPUT
 
 
OUTPUT
 
POWER
Power Consumption (Watts)
30.00
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Network Switch Ports
10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
PHYSICAL
Primary Form Factor
Desktop; Wall-mount
Color
Black
Unit Dimensions (hwd / in.)
5.700 x 2.400 x 1.600
ENVIRONMENTAL
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3af; 802.3at; 802.3u; 802.3x
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.