Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


NPOEEXT1G30

Gigabit Ethernet PoE/PoE+ Extender - Cat5e/6/6a, RJ45, IEEE 802.3at/af, 30W, 1 Port, 328.08 ft. (100 m)

More Info
Check Prices
Extender
Cat5/5e; Cat6; Cat6a
Black
Desktop; Wall-mount
5.7 x 2.4 x 1.6in
14 to 113 F (-10 to 45 C)
-4 to 158 F (20 to 70 C)
0% to 90% RH, Non-Condensing
0% to 95% RH, Non-Condensing
1Gbps
802.3; 802.3ab; 802.3af; 802.3at; 802.3u; 802.3x
RJ45 (FEMALE)
RJ45 (FEMALE)
10/100/1000 (RJ45)
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
NPOEEXT1G30WP

Gigabit Ethernet PoE/PoE+ Extender, Water Resistant - Cat5e/6/6a, IP65, IEEE 802.3at/af, 30W, 1 Port

More Info
Check Prices
Extender
Cat5/5e; Cat6; Cat6a
Silver
Desktop; Wall-mount
5.7 x 2.4 x 1.6in
14 to 113 F (-10 to 45 C)
-4 to 158 F (20 to 70 C)
0% to 90% RH, Non-Condensing
0% to 95% RH, Non-Condensing
1Gbps
802.3; 802.3ab; 802.3af; 802.3at; 802.3u; 802.3x
RJ45 (FEMALE)
RJ45 (FEMALE)
10/100/1000 (RJ45)
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.