Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NPOEI-60W-1G

Industrial Gigabit Ethernet PoE injector, 60W PoE++, 802.3bt, Midspan, -40℃ to +75℃, IP30 housing, Dual 24-57VDC , DIN rail, 1 Port

More Info
Check Prices
OVERVIEW
Product Type
Ethernet PoE Injector
Technology
PoE
INPUT
Voltage Compatibility (VDC)
24-57
Input Frequency
50/60 Hz
CONNECTIONS
Number of Ports
2
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Green) - Power; RPS (Green) - Redundant Power; ALM (Red) - Primary/Secondary power lost, PoE overload; PoE (Green) - PoE in use; NBT (Green) - Detection Mode is enabled; 62-66W (Red) - Overload; PoE Usage (Green) Injector PoE power range
PHYSICAL
Primary Form Factor
Desktop; DIN-Rail; Rackmount; Wall-mount
Color
Black
Unit Dimensions (hwd / in.)
4.570 x 0.980 x 3.930
ENVIRONMENTAL
Operating Temperature Range
-49° to 167°F (-40° to 75°C)
Storage Temperature Range
-49° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3af; 802.3at; 802.3bt
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
NPOEI-90W-1G

Industrial Gigabit Ethernet PoE injector, 90W PoE++, 802.3bt, Midspan, -40℃ to +75℃, IP30 housing, Dual 24-57VDC , DIN rail, 1 Port

More Info
Check Prices
OVERVIEW
Product Type
Injector
Technology
Cat5/5e; Cat6; Cat6a
INPUT
Voltage Compatibility (VDC)
24-57
Input Frequency
50/60 Hz
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Green) - Power; RPS (Green) - Redundant Power; ALM (Red) - Primary/Secondary power lost, PoE overload; PoE (Green) - PoE in use; NBT (Green) - Detection Mode is enabled; 93-96W (Red) - Overload; PoE Usage (Green) Injector PoE power range
PHYSICAL
Primary Form Factor
DIN-Rail; Rackmount; Wall-mount
Color
Black
Unit Dimensions (hwd / in.)
4.570 x 0.980 x 3.930
ENVIRONMENTAL
Operating Temperature Range
-49° to 167°F (-40° to 75°C)
Storage Temperature Range
-49° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3af; 802.3at; 802.3bt
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.