Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


NRFP-500SM-CP

Robotic Fiber Panel System - 512 Singlemode LC Fiber Ports

More Info
How to Order
Singlemode
Black
10U
17.4 x 17.5 x 31
211
0 degrees C to 40 degrees C (32 degrees F to 104 degrees F)
-40 degrees C to 70 degrees C (-40 degrees F to 158 degrees F)
5% to 95%
 
 
 
 
1 dB max and 0.5 dB typical
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
No
 
No
 
 
 
 
 
 
 
 
CE Declaration of Conformity (Europe), FCC/ICES-003 Class A Verification Report (USA / Canada), RoHS Compliant, Reach Compliant, In Process of Conflict Minerals Certification, ANSI/UL 60950-1 / CSA 60950-1 (USA / Canada), EN60950-1 (Europe), IEC60950-1 (International), CB Certificate & Report Including All Group and Country Deviations, Low Voltage Directive 2006/95/CE (Europe), FCC /ICES-003 - Emissions (USA / Canada), CISPR 22/32 - Emissions (International), EN55022/32 - Emissions (Europe), EN55024 - Immunity (Europe), EN 300 386 - Emissions & Immunity (Europe), EN61000-3-2 - Harmonics (Europe), EN61000-3-3 - Voltage Flicker (Europe), EMC Directive 2004/108/EC (Europe)
1-year limited warranty
 
NRFP-204SM-MINI

Robotic Fiber Panel System with Mini Chassis - 204 Singlemode LC Fiber Ports

More Info
How to Order
Singlemode
Black
7U
12.25 x 19 x 20
80
0 to 40 C (32 to 104 F)
-40 to 70 C (-40 to 158 F)
 
150
5% to 95%
5% to 95%
50W (Standby); 150W (Peak)
1 dB max (0.5 dB typical)
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
 
102
 
No
No
No
No
No
No
No
No
ANSI/UL 60950-1 / CSA 60950-1 (USA / Canada), EN60950-1 (Europe), IEC60950-1 (International), CB Certificate & Report Including All Group and Country Deviations, Low Voltage Directive 2006/95/CE (Europe), CE Declaration of Conformity (Europe), FCC/ICES-003 Class A Verification Report (USA / Canada), RoHS Compliant, Reach Compliant, FCC /ICES-003 - Emissions (USA / Canada), CISPR 22/32 - Emissions (International), EN55022/32 - Emissions (Europe), EN55024 - Immunity (Europe), EN 300 386 - Emissions & Immunity (Europe), EN61000-3-2 - Harmonics (Europe), EN61000-3-3 - Voltage Flicker (Europe), EMC Directive 2004/108/EC (Europe)
1-year limited warranty
No
NRFP-500MM-CP

Robotic Fiber Panel System - 512 Multimode LC Fiber Ports

More Info
How to Order
Multimode
Black
10U
17.4 x 17.5 x 31
192
0 degrees C to 40 degrees C (32 degrees F to 104 degrees F)
-40 degrees C to 70 degrees C (-40 degrees F to 158 degrees F)
5% to 95%
 
 
 
 
1 dB max and 0.5 dB typical
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
No
 
No
 
 
 
 
 
 
 
 
CE Declaration of Conformity (Europe), FCC/ICES-003 Class A Verification Report (USA / Canada), RoHS Compliant, Reach Compliant, In Process of Conflict Minerals Certification, ANSI/UL 60950-1 / CSA 60950-1 (USA / Canada), EN60950-1 (Europe), IEC60950-1 (International), CB Certificate & Report Including All Group and Country Deviations, Low Voltage Directive 2006/95/CE (Europe), FCC /ICES-003 - Emissions (USA / Canada), CISPR 22/32 - Emissions (International), EN55022/32 - Emissions (Europe), EN55024 - Immunity (Europe), EN 300 386 - Emissions & Immunity (Europe), EN61000-3-2 - Harmonics (Europe), EN61000-3-3 - Voltage Flicker (Europe), EMC Directive 2004/108/EC (Europe)
1-year limited warranty
 
NRFP-204MM-MINI

Robotic Fiber Panel System with Mini Chassis - 204 Multimode LC Fiber Ports

More Info
How to Order
Multimode
Black
7U
12.25 x 19 x 20
80
0 to 40 C (32 to 104 F)
-40 to 70 C (-40 to 158 F)
 
150
5% to 95%
5% to 95%
50W (Standby); 150W (Peak)
1 dB max (0.5 dB typical)
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
 
102
 
No
No
No
No
No
No
No
No
ANSI/UL 60950-1 / CSA 60950-1 (USA / Canada), EN60950-1 (Europe), IEC60950-1 (International), CB Certificate & Report Including All Group and Country Deviations, Low Voltage Directive 2006/95/CE (Europe), CE Declaration of Conformity (Europe), FCC/ICES-003 Class A Verification Report (USA / Canada), RoHS Compliant, Reach Compliant, FCC /ICES-003 - Emissions (USA / Canada), CISPR 22/32 - Emissions (International), EN55022/32 - Emissions (Europe), EN55024 - Immunity (Europe), EN 300 386 - Emissions & Immunity (Europe), EN61000-3-2 - Harmonics (Europe), EN61000-3-3 - Voltage Flicker (Europe), EMC Directive 2004/108/EC (Europe)
1-year limited warranty
No
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.