If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
Input Plug Features
Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
8.07
Unit Dimensions (hwd / in.)
1.730 x 11.020 x 7.090
Unit Weight (lbs.)
5.4
Rack Units
1
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10 to 90% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
20 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Switches
2 included switches enable HARD factory reset and SOFT factory reset options
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
15.4
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 12.400
Unit Weight (lbs.)
8.49
Rack Units
1
Housing Color
Black
PDU Form Factor
Horizontal (1U)
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
36 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Switches
2 included switches enable HARD factory reset and SOFT factory reset options
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
15.4
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 12.400
Unit Weight (lbs.)
8.49
Rack Units
1
PDU Form Factor
Horizontal (1U)
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
Operating Elevation
10000
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Switches
2 included switches enable HARD factory reset and SOFT factory reset options
LED Indicators
Power LED (Green for Power On); Three LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; Green indicates PoE status; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
15.4
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 12.400
Unit Weight (lbs.)
10.80
Rack Units
1
PDU Form Factor
Horizontal (1U)
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
Operating Elevation
10000
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.