Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


NGS8C2

8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

More Info
Check Prices
OVERVIEW
Product Type
Managed Switch
 
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
80W
Input Plug Features
Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
 
 
POWER
Power Consumption (Watts)
80
 
CONNECTIONS
Number of Ports
10
Ports
8
Ports Detail
8x 10/100/1000BASE-T
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
0
Network Switch Ports
(8) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
1 included switch enables factory reset
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
8.07
Unit Dimensions (hwd / in.)
1.730 x 11.020 x 7.090
Unit Weight (lbs.)
5.4
Rack Units
1
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10 to 90% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
20 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
OSI Layer
Layer 2
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.1d (STP); IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
 
 
SURGE / NOISE SUPPRESSION
 
 
 
 
NSS-G16D2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect

More Info
Check Prices
OVERVIEW
Product Type
Switch/PDU Combination
PDU Type
Basic
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
30W
 
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
PDU Plug Type
NEMA 5-15P
 
 
POWER
Power Consumption (Watts)
30
Power Consumption Detail
PDU supports up to 12A total; Network switch consumes up to 30 watts
CONNECTIONS
Number of Ports
18
Ports
16
Ports Detail
16x 10/100/1000BASE-T; 1x Console
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
0
Network Switch Ports
(16) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 included switches enable HARD factory reset and SOFT factory reset options
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
15.4
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 12.400
Unit Weight (lbs.)
8.49
Rack Units
1
Housing Color
Black
PDU Form Factor
Horizontal (1U)
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
36 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
OSI Layer
Layer 2
Console Port
Yes
MAC Auto Learning
Yes
MAC Addresses
16000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.1d (STP); IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 1449; UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
Output Circuit Breakers
12A
Output Receptacles
(8) 5-15R
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3860
Protection Modes
L-N, L-G, N-G
Clamping Voltage (RMS)
330
EMI / RFI Filtering
40-80dB
NSS-G24D2P24

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU

More Info
OVERVIEW
Product Type
Switch/PDU Combination
PDU Type
Basic
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
305W
 
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
PDU Plug Type
NEMA 5-15P
Electrical Consumption (Max PoE Load)
240W
 
POWER
Power Consumption (Watts)
305
Power Consumption Detail
PDU supports up to 12A total; Network switch consumes up to 305 watts (with a maximum POE load of 240 watts)
CONNECTIONS
Number of Ports
26
Ports
24
Ports Detail
24x 10/100/1000BASE-T; 1x Console
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
24
Network Switch Ports
(24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
PoE Capability
15.4W (802.3af); 30W (802.3at)
PoE Power Budget (Watts)
240
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 included switches enable HARD factory reset and SOFT factory reset options
LED Indicators
Power LED (Green for Power On); Three LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; Green indicates PoE status; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
15.4
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 12.400
Unit Weight (lbs.)
10.80
Rack Units
1
 
PDU Form Factor
Horizontal (1U)
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
Operating Elevation
10000
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
OSI Layer
Layer 2
Console Port
Yes
MAC Auto Learning
Yes
MAC Addresses
16000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.1d (STP); IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class A (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 1449; UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
Output Circuit Breakers
12A
Output Receptacles
(12) 5-15R
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3860
Protection Modes
L-N, L-G, N-G
Clamping Voltage (RMS)
330
EMI / RFI Filtering
40-80dB
NSU-G16

16-Port Gigabit Ethernet Switch with 8 Outlet PDU

More Info
OVERVIEW
Product Type
Switch/PDU Combination
PDU Type
Basic
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
10W
 
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
PDU Plug Type
NEMA 5-15P
 
Maximum Input Amps
12
POWER
Power Consumption (Watts)
10
Power Consumption Detail
PDU supports up to 12A total; Network switch consumes up to 10 watts
CONNECTIONS
Number of Ports
16
Ports
16
Ports Detail
16x 10/100/1000BASE-T
SFP Uplink Ports
0
 
PoE Supported Ports
0
Network Switch Ports
(16) 10/100/1000 (RJ45)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
LED Indicators
Power LED (Green for Power On), (x2) RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
11.4
Unit Dimensions (hwd / in.)
1.710 x 18.660 x 8.400
Unit Weight (lbs.)
6
Rack Units
1
 
PDU Form Factor
Horizontal (1U)
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% RH, Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
32 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
 
Console Port
No
MAC Auto Learning
No
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ac (VLAN); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
Output Circuit Breakers
12A
Output Receptacles
(8) 5-15R
SURGE / NOISE SUPPRESSION
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.