Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


NSU-G16

16-Port Gigabit Ethernet Switch with 8 Outlet PDU

More Info
Check Prices
 
Basic
PDU supports up to 12A total; Network switch consumes up to 10 watts
 
 
6
 
 
 
Single-Phase
 
NEMA 5-15P
12
Power LED (Green for Power On), (x2) RJ-45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
 
Black
 
Rackmount
1.71 x 18.66 x 8.4
6
 
11.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% RH, Non-Condensing
32 to 104 F (0 to 40 C)
10
PDU supports up to 12A total; Network switch consumes up to 10 watts
 
 
(16) 10/100/1000 (RJ45)
 
 
 
16
 
 
UL 60950-1, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, RoHS 2 (with exemptions), REACH
5-year limited warranty
 
12A
(8) 5-15R
 
 
 
 
NG16POE

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 230W, Metal Housing

More Info
Check Prices
Network Switch
 
400W maximum power consumption (at 100% switching capacity with 230W POE consumption)
100-240V AC nominal input
Detachable NEMA 5-15P input cord
6
50/60 Hz
 
 
 
 
 
 
Power LED (Red); Two LEDs per RJ-45 port (UPPER LED: Green indicates 10/100Mbps link; Orange indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates POE is active)
 
Black
Desktop, Rackmount
Desktop; Rackmount
1.73 x 17.4 x 8.19
6.17
1U
 
 
14 to 158F (-10 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
400
Maximum power consumption is at 100% switching capacity with 230W POE consumption.
 
 
(16) 10/100/1000 (RJ45)
16
30W (802.3at)
230
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3at (POE+)
Tested to UL60950-1: 2007 (2ND ED) +A1+A2 R14 (USA), CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10 (Canada), NOM (Mexico), FCC CLASS A (Emissions)
5-year limited warranty
Includes back panel grounding lug
 
 
 
 
 
 
NG16

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
 
 
Up to 7 watts
Accepts 100-240V AC nominal input
Includes NEMA 5-15P input plug
5
 
 
 
 
 
 
 
Power LED (Green for Power On); One LED per RJ-45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
Black
Desktop, Rackmount
Desktop; Rackmount
1.74 x 11.02 x 7.09
3.2
 
 
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
7
 
 
 
(16) 10/100/1000 (RJ45)
 
 
 
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET)
Tested to North American safety and EMI standards UL60950-1: 2007 (2ND ED) +A1+A2 R14; CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10; FCC Class B; RoHS Compliant
5-year limited warranty
 
 
 
 
 
 
 
NGS8C2

8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

More Info
Check Prices
 
 
80 watts max.
 
 
5
 
Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
100; 110; 120; 127; 200; 208/240
Single-Phase
NEMA 5-15P
 
 
Power LED (Green for Power On); One LED per RJ-45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Black
 
Rackmount
1.73 x 17.32 x 8.07
5.4
 
8.07
 
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
80
 
 
 
(8) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
10
 
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q(TAGGED VLAN), 802.1d(STP), 802.1w (RSTP), 802.1p (QUALITY OF SERVICE)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition
5-year limited warranty
 
 
 
 
 
 
 
NSS-G16D2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect

More Info
Check Prices
 
Basic
PDU supports up to 12A total; Network switch consumes up to 30 watts
 
 
6
 
 
 
Single-Phase
 
NEMA 5-15P
 
Power LED (Green for Power On); Two LEDs per RJ-45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
2 included switches enable HARD factory reset and SOFT factory reset options
Black
 
Rackmount
1.71 x 17.32 x 12.4
8.49
 
15.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% (Non-condensing)
32 to 104 F (0 to 40 C)
30
PDU supports up to 12A total; Network switch consumes up to 30 watts
10,000
3,000
(16) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
 
 
 
18
 
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1Q (TAGGED VLAN), 802.1D (STP), 802.1w (RSTP), 802.3ad (LACP), 802.3az (ENERGY EFFICIENT ETHERNET)
Tested to: UL 60950-1, UL 1449 3rd Edition, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, REACH, NOM
5-year limited warranty
 
12A
(8) 5-15R
3860
L-N, L-G, N-G
330
40-80dB
NSS-G24D2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU

More Info
Check Prices
 
Basic
PDU supports up to 12A total; Network switch consumes up to 30 watts
 
 
6
 
 
 
Single-Phase
 
NEMA 5-15P
 
Power LED (Green for Power On); Two LEDs per RJ-45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
2 included switches enable HARD factory reset and SOFT factory reset options
Black
 
Rackmount
1.71 x 17.32 x 12.4
8.49
 
15.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% (Non-condensing)
32 to 104 F (0 to 40 C)
30
PDU supports up to 12A total; Network switch consumes up to 30 watts
10,000
3,000
(24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
 
 
 
26
 
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1Q (TAGGED VLAN), 802.1D (STP), 802.1w (RSTP), 802.3ad (LACP), 802.3az (ENERGY EFFICIENT ETHERNET)
Tested to: UL 60950-1, UL 1449 3rd Edition, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, REACH, NOM
5-year limited warranty
 
12A
(12) 5-15R
3860
L-N, L-G, N-G
330
40-80dB
NSS-G24D2P24

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU

More Info
Check Prices
 
Basic
PDU supports up to 12A total; Network switch consumes up to 305 watts (with a maximum POE load of 240 watts)
 
 
6
 
 
 
Single-Phase
 
NEMA 5-15P
 
Power LED (Green for Power On); Three LEDs per RJ-45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; Green indicates POE status; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
2 included switches enable HARD factory reset and SOFT factory reset options
Black
 
Rackmount
1.71 x 17.32 x 12.4
10.80
 
15.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% (Non-condensing)
32 to 104 F (0 to 40 C)
305
PDU supports up to 12A total; Network switch consumes up to 305 watts (with a maximum POE load of 240 watts)
10,000
3,000
(24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
24
15.4W (802.3af); 30W (802.3at)
240
26
 
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1Q (TAGGED VLAN), 802.1D (STP), 802.1w (RSTP), 802.3ad (LACP), 802.3az (ENERGY EFFICIENT ETHERNET), 802.3at (POWER OVER ETHERNET)
Tested to: UL 60950-1, UL 1449 3rd Edition, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, NOM
5-year limited warranty
 
12A
(12) 5-15R
3860
L-N, L-G, N-G
330
40-80dB
NSU-G24

24-Port Gigabit Ethernet Switch with 12 Outlet PDU

More Info
Check Prices
 
Basic
PDU supports up to 12A total; Network switch consumes up to 10 watts
 
 
6
 
 
 
Single-Phase
 
NEMA 5-15P
12
Power LED (Green for Power On), Port Link LED's (LED is off for 10 Mbps speeds, and solid Green for 100/1000 Mbps), Port Activity LED's (LED blinks Yellow to indicate activity)
 
Black
 
Rackmount
1.71 x 18.66 x 8.4
6.06
 
11.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% RH, Non-Condensing
32 to 104 F (0 to 40 C)
10
PDU supports up to 12A total; Network switch consumes up to 10 watts
 
 
(24) 10/100/1000 (RJ45)
 
 
 
24
 
 
 
5-year limited warranty
 
12A
(12) 5-15R
 
 
 
 
NSU-G24C2

24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP Ports

More Info
Check Prices
 
Basic
PDU supports up to 12A total; Network switch consumes up to 10 watts
 
 
6
 
 
 
Single-Phase
 
NEMA 5-15P
12
Power LED (Green for Power On), (x2) RJ-45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
 
Black
 
Rackmount
1.71 x 18.66 x 8.4
6.75
 
11.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% RH, Non-Condensing
32 to 104 F (0 to 40 C)
10
PDU supports up to 12A total; Network switch consumes up to 10 watts
 
 
(22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP; Console (RJ45)
 
 
 
24
 
 
UL 60950-1, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, RoHS 2 (with exemptions), REACH
5-year limited warranty
 
12A
(12) 5-15R
 
 
 
 
NSU-G24C2P08

24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP and 8 PoE+ Ports, 120W

More Info
Check Prices
 
Basic
PDU supports up to 12A total; Network switch consumes up to 141 watts (with a maximum POE load of 120 watts)
 
 
6
 
 
 
Single-Phase
 
NEMA 5-15P
12
Power LED (Green for Power On), (x2) RJ-45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10 Mbps speeds, and solid Green for 100/1000 Mbps), POE LED's LED is solid Green when a device is connected and power is being provided through the port, and blinks when the connected device exceeds the POE Budget or a device fault is detected)
 
Black
 
Rackmount
1.71 x 18.66 x 8.4
7.05
 
11.4
Horizontal (1U)
14 to 158 F (-10 to 70 C)
5 to 95% RH, Non-Condensing
32 to 104 F (0 to 40 C)
141
PDU supports up to 12A total; Network switch consumes up to 141 watts (with a maximum POE load of 120 watts)
 
 
(22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP
8
15.4W (802.3af); 30W (802.3at)
120
24
Ports 1-8 support up to 30W (PoE+) per port and a PoE budget of 120W
 
UL 60950-1, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, RoHS 2 (with exemptions), REACH
5-year limited warranty
 
12A
(12) 5-15R
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.