Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


AVRX550U

AVR Series 230V 550VA 300W Ultra-Compact Line-Interactive UPS with USB port, C13 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug
UPS Input Cord Length (ft.)
0.5
 
 
OUTPUT
Output Capacity (VA)
550
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
+8%, -21%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
UPS Output Receptacles (Surge Suppression Only)
3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.6 min. (300W)
Runtime Half Load (min.)
5.1 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If the original battery inside your AVRX550U UPS has a rating of 12V 3.6AH, please order Tripp Lite  RBC36H  (quantity 1) replacement battery; If the original battery inside your AVRX550U UPS has a rating of 12V 5AH, please contact Tripp Lite for assistance
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 159 and 205 are boosted by 14%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Combination switch controls on/off power status and self-test operation
Audible Alarm
Audible alarm indicates power-failure and overload status
LED Indicators
2 LEDs indicate power status and overload/check battery status
 
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
320
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
147
Primary UPS Height (mm)
89
Primary UPS Width (mm)
279
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.5 x 11 x 5.8
UPS Power Module Weight (kg)
3.86
UPS Power Module Weight (lbs.)
8.5
Unit Weight (lbs.)
8.4900
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
54
AC Mode Efficiency Rating (100% Load)
95%
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
159
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Grounding Details
Included
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia)
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
 
 
AVRX750U

AVR Series 230V 750VA 450W Ultra-Compact Line-Interactive UPS with USB port, C13 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)
0.5
 
 
OUTPUT
Output Capacity (VA)
750
Output Capacity (kVA)
0.75
Output Capacity (Watts)
450
Output Capacity (kW)
0.45
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
+8%, -21%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
UPS Output Receptacles (Surge Suppression Only)
3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2.4 min. (450W)
Runtime Half Load (min.)
8.6 min. (225W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 159 and 205 are boosted by 14%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Combination switch controls on/off power status and self-test operation
Audible Alarm
Audible alarm indicates power-failure and overload status
LED Indicators
2 LEDs indicate power status and overload/check battery status
 
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
320
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
178
Primary UPS Height (mm)
102
Primary UPS Width (mm)
305
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
4 x 12 x 7
UPS Power Module Weight (kg)
6.49
UPS Power Module Weight (lbs.)
14.3
Unit Weight (lbs.)
14.3000
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
20
AC Mode Efficiency Rating (100% Load)
98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
459
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
159
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Grounding Details
Yes
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia)
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
 
 
OMNIVSINT1000

OmniVS 230V 1000VA 500W Line-Interactive UPS, Tower, USB port, C13 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
2.4A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts a user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)
0.5
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
500
 
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
 
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
 
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (500w)
Runtime Half Load (min.)
12 min. (250w)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Recharge Rate (Included Batteries)
Less than 9 hours from 10% to 90%
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
 
Undervoltage Correction
Input voltages between 159 and 199 are boosted by 14%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
508
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)
7.57
UPS Power Module Weight (lbs.)
16.7
 
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM  - tower mounting kit)
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
152
AC Mode Efficiency Rating (100% Load)
92%
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
 
Communications Interface
USB
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
159
High Voltage Transfer to Battery Power (Setpoint)
Yes
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
 
 
APPLICATIONS
UPS Applications
Home/Office Desktop; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
OMNIVSINT800

OmniVS 230V 800VA 475W Line-Interactive UPS, USB port, C13 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
2.4A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 accepts a user-supplied AC power cord with country-specific plug.
UPS Input Cord Length (ft.)
0.5
 
 
OUTPUT
Output Capacity (VA)
800
Output Capacity (kVA)
0.8
Output Capacity (Watts)
475
Output Capacity (kW)
0.475
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
 
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
 
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(4) C13
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.3 min. (475W)
Runtime Half Load (min.)
10.8 min. (238W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
 
Undervoltage Correction
Input voltages between 159 and 199 are boosted by 14%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)
8.85
UPS Power Module Weight (lbs.)
19.5
Unit Weight (lbs.)
19.5000
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM  - tower mounting kit)
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
 
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
458
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
Network Management Card Description
Network management not supported
Communications Interface
USB
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
159
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
 
APPLICATIONS
UPS Applications
Home/Office Desktop
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); IRAM (Argentina); UL 1778
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.