Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


OMNIVSINT1000

OmniVS 230V 1000VA 500W Line-Interactive UPS, Tower, USB port, C13 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
2.4A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts a user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)
0.5
 
 
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
500
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
 
 
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (500w)
Runtime Half Load (min.)
12 min. (250w)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 9 hours from 10% to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
Undervoltage Correction
Input voltages between 159 and 199 are boosted by 14%
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
508
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)
7.57
UPS Power Module Weight (lbs.)
16.7
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
152
AC Mode Efficiency Rating (100% Load)
92%
 
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
USB
 
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
159
High Voltage Transfer to Battery Power (Setpoint)
Yes
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
 
 
APPLICATIONS
UPS Applications
Home/Office Desktop; High-End Desktop/Small Network
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
STANDARDS & COMPLIANCE
 
 
SMX1000LCD

SmartPro 230V 1kVA 500W Line-Interactive UPS, Tower, LCD, USB, 6 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)
0.5
 
 
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
500
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
Output Capacity (kW)
0.5
UPS Output Receptacles (Surge Suppression Only)
3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (500W)
Runtime Half Load (min.)
11 min. (250W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 20 hours from 10% to 90%
 
 
 
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 171
Undervoltage Correction
Input voltages between 199 and 171 are boosted by 14%
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and overload status; alarm can be disabled using PowerAlert software
LED Indicators
Front panel LCD display
Front Panel LCD Display
Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
480
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
Primary UPS Depth (mm)
165
Primary UPS Height (mm)
305
Primary UPS Width (mm)
89
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
12 x 3.5 x 6.5
UPS Power Module Weight (kg)
7.03
UPS Power Module Weight (lbs.)
15.5
Unit Weight (lbs.)
14.6000
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
 
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
510
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
USB (HID enabled)
Network Management Card Description
Network management not supported
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
171
High Voltage Transfer to Battery Power (Setpoint)
266
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
 
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia)
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA)
SMX1200XLHGL

SmartPro Medical-Grade UPS, Line Interactive, Lithium Battery, 6 Outlets - 230V, 1kVA, 750W, Full Isolation

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
 
UPS Input Cord Length (ft.)
0.50
Recommended Electrical Service
10A 230V
Voltage Compatibility (VAC)
230
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
750
Nominal Voltage Details
230v nominal inverter output voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
 
 
 
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
Output Capacity (kW)
0.75
 
 
Output Voltage Regulation (Line Mode)
-18%, +8%
 
 
 
BATTERY
Battery Type
Lithium-ion (LiFePO4)
Runtime Full Load (min.)
11 min. (750W)
Runtime Half Load (min.)
27.5 min. (375W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Battery access door allows hot swap battery replacement without powering connected equipment off
Internal UPS Replacement Battery Cartridge
RBC53L
 
Typical Battery Lifespan
3-6 years, depending on usage
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Line interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC.
Undervoltage Correction
Input voltages between 183 and 199 are boosted by 10%
Overvoltage Correction
Input voltages between 245 and 274V AC are reduced by 9%
Severe Undervoltage Correction
Input voltages between 156 and 182 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches
Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
 
Audible Alarm
Audible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events using our Free Power Alert UPS management software.
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
 
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)
231
Primary UPS Height (mm)
323
Primary UPS Width (mm)
191
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
12.7 x 7.5 x 9.1
UPS Power Module Weight (kg)
20.64
UPS Power Module Weight (lbs.)
45.5
Unit Weight (lbs.)
45.500
Cooling Method
UPS cooling via rear-exit fan
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
252.2
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
252.2
 
 
 
COMMUNICATIONS
 
 
 
Communications Interface
USB; DB9 Serial
Network Management Card Description
Network management not supported
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
155
High Voltage Transfer to Battery Power (Setpoint)
274
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
 
Grounding Details
Ground Potential Equalization Connector: POAG-S6/20
APPLICATIONS
UPS Applications
Hospital/Medical
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60601-1
Product Compliance
RoHS; CE (Europe)
SMX1500XLRT2U

SmartPro 1500VA 1500W 208V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
 
 
 
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1500
Nominal Voltage Details
208V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
-10%, +6%
Included Output Power Cables
Set of 2 C13 to C14 power cables included
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
Yes
Output Capacity (kW)
1.5
 
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output Voltage Regulation (Line Mode)
208V (-13%, +15%)
Power Factor
1.0
Load Management Receptacles
Two switchable two-outlet C13 load banks
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (1500W)
Runtime Half Load (min.)
14 min. (750W)
Expandable Runtime
Yes
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
Pre-December 2023:  RBC93-2U  Post-January 2024:  744-A4801 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
Expandable Battery Runtime
Extended runtime supported via optional 48VDC  BP48VRM2U  external battery packs only.
External Battery Pack Compatibility
 BP48VRM2U  (limit 4)
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 150 to 294
Undervoltage Correction
Increases incoming voltage between 162-184V (Normal Mode) or 151-184V (Extended Mode) by 15%
Overvoltage Correction
Reduces incoming voltage between 265-294V (Normal Mode / Extended Mode) by 13%
Severe Undervoltage Correction
UPS: 3 status-indicating LEDs (normal, battery mode, alarm/fault); LED colors (green = ON, orange = On battery, flashing orange = below warning level, red = alarm/fault).
USER INTERFACE, ALERTS & CONTROLS
Switches
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
UPS AC Suppression Response Time
Instantaneous
 
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 103007018-5591 )
Primary UPS Depth (mm)
447
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.4 x 17.2 x 17.6
UPS Power Module Weight (kg)
22.41
UPS Power Module Weight (lbs.)
49.4
Unit Weight (lbs.)
49.4
Cooling Method
Fan
Rack Height
2U
Included Mounting Accessory Description
Included 4-post mounting kit enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
Minimum Required Rack Depth (inches)
21
Minimum Required Rack Depth with External Battery Pack (cm)
53
Minimum Required Rack Depth with External Battery Pack (in.)
21
Minimum Required Rack Depth without External Battery Pack (cm)
53
Minimum Required Rack Depth without External Battery Pack (in.)
21
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 17.600
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
20 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
106
AC Mode Efficiency Rating (100% Load)
98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
699
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
0-32,808
Audible Noise
45 dBA maximum, front side 1m
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert
Communications Cable
USB and DB9 cabling included
 
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Network Management Card Description
One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Network Card Optional. Not compatible with WEBCARDLX.
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
1-4ms for normal mode, >5ms for sensitive mode
Low Voltage Transfer to Battery Power (Setpoint)
160V (Normal mode), 150V (Extended Mode)
High Voltage Transfer to Battery Power (Setpoint)
294V (Normal/Extended Modes)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Rear panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
WARRANTY & SUPPORT
 
 
 
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; EN 62040-2; EN 62040-3; ICES (Canada); IEC 62040-2; NOM (Mexico); UL 1778; cTUVus
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); FCC Part 15 Class A (USA); RoHS3; UKCA; WEEE

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.