Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


OMNIVSX1000

1kVA 600W Line-Interactive UPS with 8 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.3
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
Input Circuit Breakers
7A fuse
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
±10%
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
0.5 min. (600W)
Runtime Half Load (min.)
5 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
See manual for battery replacement information
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction
Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction
Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Switches
Power switch offers whole UPS off/on power control
Alarm Cancel Operation
Alarm remains silent in battery power mode until low-battery condition occurs
Audible Alarm
Audible alarm indicates low-battery condition during battery mode operation
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
312
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
160
Primary UPS Width (mm)
122
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
6.3 x 4.8 x 13.6
UPS Power Module Weight (kg)
6.49
UPS Power Module Weight (lbs.)
14.3
Unit Weight (lbs.)
14.300
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
62
AC Mode Efficiency Rating (100% Load)
>95%
Audible Noise
Less than 40dB front side 1m
 
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V
High Voltage Transfer to Battery Power (Setpoint)
280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); UKCA
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
 
 
OMNIVSX1000A

1000VA 600W 230V Line-Interactive UPS - 8 C13 Outlets, 2 Australian Outlet Adapters, LCD, USB, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.3
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
AUS/NZ 10A; C14 inlet
Input Circuit Breakers
7A fuse
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
±10%
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
0.5 min. (600W)
Runtime Half Load (min.)
5 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
See manual for battery replacement information
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction
Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction
Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Switches
Power switch offers whole UPS off/on power control
Alarm Cancel Operation
Alarm remains silent in battery power mode until low-battery condition occurs
Audible Alarm
Audible alarm indicates low-battery condition during battery mode operation
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
312
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
160
Primary UPS Width (mm)
122
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
6.3 x 4.8 x 13.6
UPS Power Module Weight (kg)
6.49
UPS Power Module Weight (lbs.)
14.3
Unit Weight (lbs.)
14.300
Rack Height
0U
Unit Dimensions (hwd / in.)
6.300 x 4.800 x 13.600
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
62
AC Mode Efficiency Rating (100% Load)
>95%
Audible Noise
Less than 40dB front side 1m
 
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V
High Voltage Transfer to Battery Power (Setpoint)
280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
AS/NZS 4417
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
 
 
OMNIVSX1000D

1kVA 600W Line-Interactive UPS with 4 Schuko CEE 7/7 Outlets - AVR, 230V, 1.5 m Cord, LCD, USB, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.3
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
CEE 7/7 Schuko
Input Circuit Breakers
7A breaker
UPS Input Cord Length (ft.)
5
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
±10%
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(4) CEE7/7
Individually Controllable Load Banks
No
Output Receptacle Details
Includes Schuko CEE 7/7 outlets
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
0.5 min. (600W)
Runtime Half Load (min.)
5 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
See manual for battery replacement information
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction
Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction
Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Switches
Power switch offers whole UPS off/on power control
Alarm Cancel Operation
Alarm remains silent in battery power mode until low-battery condition occurs
Audible Alarm
Audible alarm indicates low-battery condition during battery mode operation
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
312
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
160
Primary UPS Width (mm)
122
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
6.3 x 4.8 x 13.6
UPS Power Module Weight (kg)
6.49
UPS Power Module Weight (lbs.)
14.3
Unit Weight (lbs.)
14.300
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
62
AC Mode Efficiency Rating (100% Load)
>95%
Audible Noise
Less than 40dB front side 1m
 
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V
High Voltage Transfer to Battery Power (Setpoint)
280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); UKCA
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
 
 
OMNIVSX1500

1.5kVA 900W Line-Interactive UPS with 8 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
6.5
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
Input Circuit Breakers
10A fuse
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
±10%
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
Output Voltage Regulation (Line Mode)
-13%, +7%
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1 min. (900W)
Runtime Half Load (min.)
6.5 min. (450W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge
 RBC51  (qty 2)
Battery Replacement Description
See manual for battery replacement information
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction
Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction
Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Switches
Power switch offers whole UPS off/on power control
Alarm Cancel Operation
Alarm remains silent in battery power mode until low-battery condition occurs
Audible Alarm
Audible alarm indicates low-battery condition during battery mode operation
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
312
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
320
Primary UPS Height (mm)
183
Primary UPS Width (mm)
130
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
7.2 x 5.1 x 12.6
UPS Power Module Weight (kg)
9.98
UPS Power Module Weight (lbs.)
22
Unit Weight (lbs.)
22.000
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
85
AC Mode Efficiency Rating (100% Load)
>95%
Audible Noise
Less than 40dB front side 1m
 
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V
High Voltage Transfer to Battery Power (Setpoint)
280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.