Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


OMNIVSX1000D

1kVA 600W Line-Interactive UPS with 4 Schuko CEE 7/7 Outlets - AVR, 230V, 1.5 m Cord, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
4.3
230V AC
CEE 7/7 Schuko
7A breaker
Single-Phase
5
1000
1.0
600
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
 
Sine wave
PWM sine wave
220V; 230V; 240V
(4) CEE7/7
No
Includes Schuko CEE 7/7 outlets
 
5 minutes (300 watts)
12
Less than 8 hours from 10% to 90%
 RBC51 
See manual for battery replacement information
No
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
312
Instantaneous
Yes
Tower
Tower
345
160
122
ABS
6.3 x 4.8 x 13.6
6.49
14.3
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
62
>95%
Less than 40dB front side 1m
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
OMNIVSX1500D

1.5kVA 900W Line-Interactive UPS with 4 Schuko CEE 7/7 Outlets - AVR, 230V, 1.5 m Cord, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
6.5
230V AC
CEE 7/7 Schuko
10A breaker
Single-Phase
5
1500
1.5
900
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
 
Sine wave
PWM sine wave
220V; 230V; 240V
(4) CEE7/7
No
 
 
6.5 minutes (450 watts)
24
Less than 8 hours from 10% to 90%
 RBC51  (qty 2)
See manual for battery replacement information
No
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
312
Instantaneous
Yes
Tower
Tower
320
183
130
ABS
7.2 x 5.1 x 12.6
9.98
22
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
85
>95%
Less than 40dB front side 1m
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
OMNIVSX850

850VA 480W Line-Interactive UPS with 6 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
3.7
230V AC
C14 inlet
5A fuse
Single-Phase
 
850
 
480
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
PDUBHV10 (2U / 8 C13 outlets)
Sine wave
PWM sine wave
220V; 230V; 240V
(6) C13
No
 
 
5 minutes (240 watts)
12
Less than 8 hours from 10% to 90%
 RBC51 
See manual for battery replacement information
No
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
312
Instantaneous
Yes
Tower
Tower
345
160
122
ABS
6.3 x 4.8 x 13.6
5.99
13.2
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
62
>95%
Less than 40dB front side 1m
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
OMNIVSX1000

1kVA 600W Line-Interactive UPS with 8 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
4.3
230V AC
C14 inlet
7A fuse
Single-Phase
 
1000
1.0
600
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
PDUBHV10 (2U / 8 C13 outlets)
Sine wave
PWM sine wave
220V; 230V; 240V
(8) C13
No
 
 
5 minutes (300 watts)
12
Less than 8 hours from 10% to 90%
 RBC51 
See manual for battery replacement information
No
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
312
Instantaneous
Yes
Tower
Tower
345
160
122
ABS
6.3 x 4.8 x 13.6
6.49
14.3
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
62
>95%
Less than 40dB front side 1m
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
OMNIVSX1500

1.5kVA 900W Line-Interactive UPS with 8 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
6.5
230V AC
C14 inlet
10A fuse
Single-Phase
 
1500
1.5
900
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
PDUBHV10 (2U / 8 C13 outlets)
Sine wave
PWM sine wave
220V; 230V; 240V
(8) C13
No
 
-13%, +7%
6.5 minutes (450 watts)
24
Less than 8 hours from 10% to 90%
 RBC51  (qty 2)
See manual for battery replacement information
No
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
312
Instantaneous
Yes
Tower
Tower
320
183
130
ABS
7.2 x 5.1 x 12.6
9.98
22
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
85
>95%
Less than 40dB front side 1m
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.