Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


OMNIVSX650D

Line Interactive UPS, Schuko CEE 7/7 (2) - 230V, 650VA, 360W, Ultra-Compact Design

More Info
Check Prices
Line-Interactive
2.8A
230V AC
CEE 7/7 Schuko
5A resettable input breaker
 
Single-Phase
 
650
 
360
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
 
Sine wave
PWM sine wave
220V; 230V; 240V
(2) CEE7/7
No
230V (±9.5%)
 
Valve Regulated Lead Acid (VRLA)
6 min. (180w)
No
12
8 hours from 10% to 90%
 
See manual for battery replacement information
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 170 and as high as 280
Input voltages between 253 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
 
1 Switch controls off/on power status
 
Audible alarm with distinct tone patterns indicates low-battery, overload, replace-battery and fault-mode
3 front panel LEDs indicate off/on power status, line power availability, battery mode operation, overload, replace-battery and fault-mode
312
Instantaneous
Yes
Tower
Tower
300
142
102
PVC
5.6 x 4 x 11.8
4.81
10.6
0 to 40°C
-15 to 45°C
Up to 90%, non-condensing
26
95%
 
0-2000m
 
 
 
 
None
6 milliseconds
170
280
Yes
Automatic Voltage Regulation (AVR); Surge/noise protection
 
CE
IEC 62040-1:2008+A1:2013; EN62040-2, 2006, C2
2-year limited warranty
2-year limited warranty
2-year limited warranty
OMNIVSX450

Line Interactive UPS, C13 Outlets (4) - 230V, 450VA, 240W, Ultra-Compact Design

More Info
Check Prices
Line-Interactive
2A
230V AC
C14 inlet
 
 
Single-Phase
The C14 inlet accepts included or user-supplied AC power cords
450
 
240
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
 
Sine wave
PWM sine wave
220V; 230V; 240V
(4) C13
No
230V (±9.5%)
Includes 2 C13 to C14 power cables
Valve Regulated Lead Acid (VRLA)
7 min. (120w)
No
12
8 hours from 10% to 90%
 
See manual for battery replacement information
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 170 and as high as 280
Input voltages between 253 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
 
1 Switch controls off/on power status
 
Audible alarm with distinct tone patterns indicates low-battery, overload, replace-battery and fault-mode
3 front panel LEDs indicate off/on power status, line power availability, battery mode operation, overload, replace-battery and fault-mode
312
Instantaneous
Yes
Tower
Tower
300
142
102
PVC
5.6 x 4 x 11.8
3.72
8.2
0 to 40°C
-15 to 45°C
Up to 90%, non-condensing
17
95%
 
0-2000m
 
 
 
 
None
6 milliseconds
170
280
Yes
Automatic Voltage Regulation (AVR); Surge/noise protection
 
CE
IEC 62040-1:2008+A1:2013; EN62040-2, 2006, C2
2-year limited warranty
2-year limited warranty
2-year limited warranty
OMNIVSX1000D

1kVA 600W Line-Interactive UPS with 4 Schuko CEE 7/7 Outlets - AVR, 230V, 1.5 m Cord, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
4.3
230V AC
CEE 7/7 Schuko
7A breaker
5
Single-Phase
 
1000
1.0
600
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
Includes Schuko CEE 7/7 outlets
Sine wave
PWM sine wave
220V; 230V; 240V
(4) CEE7/7
No
 
 
Valve Regulated Lead Acid (VRLA)
5 minutes (300 watts)
No
12
Less than 8 hours from 10% to 90%
 RBC51 
See manual for battery replacement information
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
 
312
Instantaneous
Yes
Tower
Tower
345
160
122
ABS
6.3 x 4.8 x 13.6
6.49
14.3
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
62
>95%
Less than 40dB front side 1m
 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
 
 
OMNIVSX1500D

1.5kVA 900W Line-Interactive UPS with 4 Schuko CEE 7/7 Outlets - AVR, 230V, 1.5 m Cord, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
6.5
230V AC
CEE 7/7 Schuko
10A breaker
5
Single-Phase
 
1500
1.5
900
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
 
Sine wave
PWM sine wave
220V; 230V; 240V
(4) CEE7/7
No
 
 
Valve Regulated Lead Acid (VRLA)
6.5 minutes (450 watts)
No
24
Less than 8 hours from 10% to 90%
 RBC51  (qty 2)
See manual for battery replacement information
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
 
312
Instantaneous
Yes
Tower
Tower
320
183
130
ABS
7.2 x 5.1 x 12.6
9.98
22
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
85
>95%
Less than 40dB front side 1m
 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
 
 
OMNIVSX650

Line Interactive UPS, C13 Outlets (4) - 230V, 650VA, 360W, Ultra-Compact Design

More Info
Check Prices
Line-Interactive
2.8A
230V AC
C14 inlet
 
 
Single-Phase
The C14 inlet accepts included or user-supplied AC power cords
650
 
360
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
 
Sine wave
PWM sine wave
220V; 230V; 240V
(4) C13
No
230V (±9.5%)
Includes 2 C13 to C14 power cables
Valve Regulated Lead Acid (VRLA)
6 min. (180w)
No
12
8 hours from 10% to 90%
 
See manual for battery replacement information
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 170 and as high as 280
Input voltages between 253 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
 
1 Switch controls off/on power status
 
Audible alarm with distinct tone patterns indicates low-battery, overload, replace-battery and fault-mode
3 front panel LEDs indicate off/on power status, line power availability, battery mode operation, overload, replace-battery and fault-mode
312
Instantaneous
Yes
Tower
Tower
300
142
102
PVC
5.6 x 4 x 11.8
4.81
10.6
0 to 40°C
-15 to 45°C
Up to 90%, non-condensing
26
95%
 
0-2000m
 
 
 
 
None
6 milliseconds
170
280
Yes
Automatic Voltage Regulation (AVR); Surge/noise protection
 
CE
IEC 62040-1:2008+A1:2013; EN62040-2, 2006, C2
2-year limited warranty
2-year limited warranty
2-year limited warranty
OMNIVSX850D

850VA 480W Line-Interactive UPS with 4 Schuko CEE 7/7 Outlets - AVR, 230V, 1.5 m Cord, LCD, USB, Tower

More Info
Check Prices
Line-Interactive
3.7
230V AC
CEE 7/7 Schuko
5A breaker
5
Single-Phase
 
850
 
480
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
±10%
Includes Schuko CEE 7/7 outlets
Sine wave
PWM sine wave
220V; 230V; 240V
(4) CEE7/7
No
 
 
Valve Regulated Lead Acid (VRLA)
5 minutes (240 watts)
No
12
Less than 8 hours from 10% to 90%
 RBC51 
See manual for battery replacement information
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Input voltages between 247 and 280 are reduced by 15%
Input voltages between 170 and 207 are boosted by 18%
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Power switch offers whole UPS off/on power control
Alarm remains silent in battery power mode until low-battery condition occurs
Audible alarm indicates low-battery condition during battery mode operation
 
312
Instantaneous
Yes
Tower
Tower
345
160
122
ABS
6.3 x 4.8 x 13.6
5.99
13.2
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Up to 90%, non-condensing
62
>95%
Less than 40dB front side 1m
 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
6 milliseconds
170V
280V
Cold-start operation supported
Automatic Voltage Regulation (AVR); Surge/noise protection
Greater than 95% efficiency - GREEN UPS
CE; Tested to EAC (Belarus, Kazakhstan, Russia)
IEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
2-year limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.