Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P004-002-13LA

Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black

North America
10
2
100-250
Black
3
SJT
1.00 x 4.90 x 9.10
0.20
18
IEC-320-C14
IEC-320-C13 - LEFT ANGLE
Yes
No
Lifetime limited warranty
 
 
 
 
P004-002-13RA

Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black

North America
10
2
100-250
Black
3
SJT
10.00 x 7.10 x 0.50
0.24
18
IEC-320-C14
IEC-320-C13 - RIGHT ANGLE
Yes
No
Lifetime limited warranty
 
 
 
 
P005-006-14LA

Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black

North America
15
6
100-250
Black
3
SJT
10.00 x 7.00 x 0.10
0.66
14
IEC-320-C14 - LEFT ANGLE
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P005-006-14RA

Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black

North America
15
6
100-250
Black
3
SJT
10.00 x 7.00 x 0.10
0.66
14
IEC-320-C14 - RIGHT ANGLE
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P005-006-GN

Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Green Plugs

North America
15
6
100-250
Black; Green
3
SJT
10.00 x 7.10 x 0.50
0.71
14
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P005-006-YW

Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Yellow Plugs

North America
15
6
100-250
Black; Yellow
3
SJT
9.00 x 7.00 x 0.50
0.69
14
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P005-010-14LA

Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black

North America
15
10
100-250
Black
3
SJT
14.17 x 11.80 x 0.50
1.03
14
IEC-320-C14 - LEFT ANGLE
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P005-010-14RA

Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black

North America
15
10
100-250
Black
3
SJT
14.17 x 11.80 x 0.50
1.03
14
IEC-320-C14 - RIGHT ANGLE
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.