Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


P005-002

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Global
15
100-250
Black
Black
PVC
VW-1
SJT
3
14
2
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL/CSA
Lifetime limited warranty
P005-006

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Global
15
100-250
Black
Black
PVC
VW-1
SJT
3
14
6
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL/CSA
Lifetime limited warranty
P005-010

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Global
15
100-250
Black
Black
PVC
VW-1
SJT
3
14
10
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL/CSA
Lifetime limited warranty
P036-002

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
100-250
Black
Black
PVC
VW-1
SJT
3
12
2
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C20
IEC-320-C19
Yes
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
P036-006

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
100-250
Black
Black
PVC
VW-1
SJT
3
12
6
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C20
IEC-320-C19
Yes
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
P040-010

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
100-250
Black
Black
PVC
VW-1
SJT
3
12
10
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
NEMA L6-20P
IEC-320-C19
Yes
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
P047-010

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Server; UPS; PDU
North America
15
100-250
Black
Black
PVC
VW-1
SJT
3
14
10
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C14
IEC-320-C19
Yes
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
P050-008

EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black

More Info
Check Prices
Computer; Server; UPS; PDU
Europe
16
250
 
 
 
 
SJT
2
16
8
Black
 
 
 
 
CEE 7/7 SCHUKO PLUG
IEC-320-C19
Yes
No
 
 
 
Lifetime limited warranty
P052-008

UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
UK
13
250
 
 
 
 
SJT
3
16
8
Black
 
 
 
 
BS1363 UK PLUG
IEC-320-C19
Yes
No
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.