Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P005002

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
North America
15
100-250
Black
3
14
2
SJT
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
P005006

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
North America
15
100-250
Black
3
14
6
SJT
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
P005010

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
North America
15
100-250
Black
3
14
10
SJT
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
P0410012

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy-Duty - 30A, 250V, 10 AWG, 1 ft. (0.31 m), Black

More Info
Check Prices
PDU; UPS
North America
30
250
Black
3
10
1
SJT
 
 
 
 
NEMA L6-30P
(2) NEMA L6-30R
Yes
Yes
Lifetime limited warranty
P047002

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Computer; Server; UPS; PDU
North America
15
100-250
Black
3
14
2
SJT
 
 
 
 
IEC-320-C14
IEC-320-C19
Yes
No
Lifetime limited warranty
P047004

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black

More Info
Check Prices
Computer; Server; UPS; PDU
North America
15
100-250
Black
3
14
4
SJT
 
 
 
 
IEC-320-C14
IEC-320-C19
Yes
No
Lifetime limited warranty
P047006

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Computer; Server; UPS; PDU
North America
15
100-250
Black
3
14
6
SJT
 
 
 
 
IEC-320-C14
IEC-320-C19
Yes
No
Lifetime limited warranty
P047010

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Server; UPS; PDU
North America
15
100-250
Black
3
14
10
SJT
 
 
 
 
IEC-320-C14
IEC-320-C19
Yes
No
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.