Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P005-006-BL

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Blue Plugs

More Info
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14
Side B - Connector 1
IEC-320-C13
PHYSICAL
Color
Black; Blue
Power Cord Jacket Type
SJT
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
6
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4 F (-20 C) to 140 F (60 C)
Storage Temperature Range
-4 F (-20 C) to 140 F (60 C)
Operating Humidity Range
10-85% RH
Storage Humidity Range
10-85% RH
FEATURES & SPECIFICATIONS
High Voltage
Yes
Locking Plug
No
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
 
P005-006-GN

Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m)

More Info
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
Global
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14
Side B - Connector 1
IEC-320-C13
PHYSICAL
 
Power Cord Jacket Type
SJT
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
6
Plug Color
Green
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
9.2mm
ENVIRONMENTAL
Operating Temperature Range
-4 TO 140 F (- 20° TO 60°C)
Storage Temperature Range
-4 TO 140 F (- 20° TO 60°C)
Operating Humidity Range
20-80% RH
Storage Humidity Range
20-80% RH
FEATURES & SPECIFICATIONS
High Voltage
Yes
Locking Plug
No
Angled Plug
No
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
 
P005-006-YW

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs

More Info
Check Prices
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
Global
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14
Side B - Connector 1
IEC-320-C13
PHYSICAL
 
Power Cord Jacket Type
SJT
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
6
Plug Color
Yellow
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
9.2mm
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 80% RH
Storage Humidity Range
20% to 80% RH
FEATURES & SPECIFICATIONS
High Voltage
Yes
Locking Plug
No
Angled Plug
No
Antibacterial
No
Coiled Power Cord
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); cUL Listed; UL Listed
Product Compliance
RoHS; REACH
P005-010-14LA

Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

More Info
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14 - LEFT ANGLE
Side B - Connector 1
IEC-320-C13
PHYSICAL
Color
Black
Power Cord Jacket Type
SJT
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
10
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4 F (-20 C) to 140 F (60 C)
Storage Temperature Range
-4 F (-20 C) to 140 F (60 C)
Operating Humidity Range
10-85% RH
Storage Humidity Range
10-85% RH
FEATURES & SPECIFICATIONS
High Voltage
Yes
Locking Plug
No
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.