Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P007002

Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black

More Info
Check Prices
North America
15
2
125
Black
3
SJT
14
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P007006

Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black

More Info
Check Prices
North America
15
6
125
Black
3
SJT
14
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P007010

Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

More Info
Check Prices
North America
15
10
125
Black
3
SJT
14
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P010012

Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black

More Info
Check Prices
North America
10
12
125
Black
3
SJT
18
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P022001

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black

More Info
Check Prices
North America
10
1
120
Black
3
SJT
18
NEMA 5-15P
NEMA 5-15R
No
No
Lifetime limited warranty
ROHS compliant
P023001

Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black

More Info
Check Prices
North America
15
1
120
Black
3
SJT
14
NEMA 5-15P
NEMA L5-15R
No
No
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.