Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P007-010

Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
North America
15
125
Black
Black
PVC
VW-1
SJT
3
14
10
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
NEMA 5-15P
IEC-320-C13
No
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
P011-006

Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
North America
15
100-250
Black
Black
PVC
FT2
SJT
3
14
6
9.20mm
-4F TO 140 F (- 20°C TO 60°C)
-4F TO 140 F (- 20°C TO 60°C)
20-80% RH
20-80% RH
NEMA L6-20P
IEC-320-C13
Yes
No
No
UL/Cul
UL /CSA
Lifetime limited warranty
P034-010

Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Server; UPS; PDU
North America
15
125
Black
Black
PVC
VW-1
SJTW
3
14
10
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
NEMA 5-15P
IEC-320-C19
No
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
P039-001-2

Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy-Duty - 20A, 250V, 10 AWG, 1 ft. (0.31 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
100-250
Black
Black
PVC
FT2
SJT
3
10
1
14.5mm
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
20% to 70% RH
20% to 80% RH
NEMA L6-20P
(2) NEMA L6-20R
Yes
Yes
No
UL/Cul
UL /CSA
Lifetime limited warranty
P040-010

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
100-250
Black
Black
PVC
VW-1
SJT
3
12
10
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
NEMA L6-20P
IEC-320-C19
Yes
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
P041-001-2

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy-Duty - 30A, 250V, 10 AWG, 1 ft. (0.31 m), Black

More Info
Server; Router; Network Switch; UPS; PDU
North America
30
100-250
Black
Black
PVC
FT2
SJT
3
10
1
14.5mm
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
20% to 70% RH
20% to 80% RH
NEMA L6-30P
(2) NEMA L6-30R
Yes
Yes
No
UL/Cul
UL /CSA
Lifetime limited warranty
P044-06I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black

More Info
Check Prices
Server; UPS; PDU
North America
20
125
Black
Black
PVC
VW-1
SJT
3
12
0.72
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
NEMA 5-20P
NEMA L5-20R
No
No
No
UL/Cul
UL/CSA
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.