Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P005-002

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
OVERVIEW
Product Type
PDU Power Cord
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
Global
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
9.3mm
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
2
Unit Dimensions (hwd / in.)
10.000 x 7.100 x 0.500
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 65% RH
Storage Humidity Range
10% to 65% RH
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); cUL Listed; UL Listed
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P005-003

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 3 ft. (0.91 m), Black

More Info
Check Prices
OVERVIEW
 
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
Global
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
9.3mm
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
3
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 65% RH
Storage Humidity Range
10% to 65% RH
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); cUL Listed; UL Listed
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P005-006

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
 
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
Global
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
9.3mm
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
6
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 65% RH
Storage Humidity Range
10% to 65% RH
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); cUL Listed; UL Listed
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P005-006-14LA

Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
 
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/Region
Global
INPUT
Maximum Input Amps
15
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C14 - LEFT ANGLE
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
9.2mm
Number of Conductors
3
Wire Gauge (AWG)
14
Cable Length (ft.)
6
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 80% RH
Storage Humidity Range
20% to 80% RH
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
Yes
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); cUL Listed; UL Listed
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.