Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P036-002-20LA

Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

More Info
OVERVIEW
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C20 - LEFT ANGLE
Side B - Connector 1
IEC-320-C19
PHYSICAL
Color
Black
Power Cord Jacket Type
SJT
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
2
FEATURES & SPECIFICATIONS
High Voltage
Yes
Locking Plug
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P036-002-20RA

Power Extension Cord, C19 to Right Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

More Info
OVERVIEW
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C20 - RIGHT ANGLE
Side B - Connector 1
IEC-320-C19
PHYSICAL
Color
Black
Power Cord Jacket Type
SJT
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
2
FEATURES & SPECIFICATIONS
High Voltage
Yes
Locking Plug
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.