Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P040006

Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black

North America
20
6
250
Black
3
SJT
0.50 x 6.00 x 7.80
1.10
12
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P040010

Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 10 ft., Black

North America
20
10
250
Black
3
SJT
9.50 x 7.10 x 0.50
1.80
12
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P040012

Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 12 ft., Black

North America
20
12
250
Black
3
SJT
7.10 x 7.90 x 0.10
2.20
12
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P036002

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

North America
20
2
250
Black
3
SJT
12.80 x 8.90 x 0.50
0.55
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
P0360026

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black, 6-Pack

North America
20
2
250
Black
3
SJT
8.00 x 12.00 x 9.50
3.20
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
P036010

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 10 ft., Black

North America
20
10
250
Black
3
SJT
12.80 x 9.00 x 0.10
1.60
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
P040012P30

Power Cord, C19 to NEMA L6-30 - Heavy Duty, 20A, 100-250V, 12 AWG, 12 ft., Black

North America
20
12
100-250
Black
3
SJT
7.09 x 7.87 x 0.50
2.23
12
NEMA L6-30P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P03600220LA

Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

North America
20
2
100-250
Black
3
SJT
0.25 x 5.20 x 8.70
0.50
12
IEC-320-C20 - LEFT ANGLE
IEC-320-C19
Yes
No
Lifetime limited warranty
P03600220RA

Power Extension Cord, C19 to Right Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

North America
20
2
100-250
Black
3
SJT
0.50 x 5.00 x 7.60
0.50
12
IEC-320-C20 - RIGHT ANGLE
IEC-320-C19
Yes
No
Lifetime limited warranty
P045010

Power Cord, C19 to NEMA L5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

North America
20
10
125
Black
3
SJT
12.80 x 8.90 x 0.50
1.10
12
NEMA L5-20P
IEC-320-C19
No
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.