Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P036-002

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
IEC-320-C20
Side B - Connector 1
IEC-320-C19
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
2
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 65% RH
Storage Humidity Range
10% to 65% RH
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P036-002-6

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black, 6-Pack

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
IEC-320-C20
Side B - Connector 1
IEC-320-C19
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11.2mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
2
 
 
ENVIRONMENTAL
Operating Temperature Range
23° to 140°F (-5° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P036-010

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
IEC-320-C20
Side B - Connector 1
IEC-320-C19
PHYSICAL
 
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
10
Color
Black
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
Relative Humidity
10% to 65% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P040-006

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
NEMA L6-20P
Side B - Connector 1
IEC-320-C19
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
6
 
Unit Dimensions (hwd / in.)
0.500 x 6.000 x 7.800
ENVIRONMENTAL
Operating Temperature Range
-4° to 194°F (-20° to 90°C)
Storage Temperature Range
-4° to 194°F (-20° to 90°C)
Operating Humidity Range
20% to 70% RH
Storage Humidity Range
20% to 80% RH
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.